您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: SCHOLZ MECHANIK
Created: 04.11.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SCHOLZ MECHANIK
SM 1002-1 DIN 173 A - Renewable drill bushing - Renewable drill bushing
SCHOLZ MECHANIK
Drill Bushings and Accessories
Powered by
CAD模型選擇
{scholz_mechanik/01_drill_bushes_accessories/sm_1002_1.prj},{NB=119875 SM 1002-1A51.30},{ARTNR=119875},{CNSORDERNO=SM 1002-1A51.30},{D1=51.30},{D2=70},{D3=95},{L1=55}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Article number
ⁿ/ₐ
CNSORDERNO
Order code
ⁿ/ₐ
D1
Inner diameter D1
[mm]
D2
Diameter D2
[mm]
D3
Outer diameter D3
[mm]
D5
Diameter D5
[mm]
L1
Length L1
[mm]
L2
Length L2
[mm]
L3
Length L3
[mm]
L4
Length L4
[mm]
L5
Length L5
[mm]
TR
[mm]
T3
Depth
[mm]
R1
Radius R1
[mm]
C
[mm]
MAT
material
ⁿ/ₐ
OF
surface
ⁿ/ₐ
HRC
HRc
ⁿ/ₐ
SCHOLZ MECHANIK 82
82
SM 1002-1A01.00
1.00
8
16
2.5
20
10
1.25
1.0
4.0
0.02
4.0
3.0
15
special steel
hardened and ground
HRc 63±1
SCHOLZ MECHANIK 95516
95516
SM 1002-1A01.10
1.10
8
16
2.5
20
10
1.25
1.0
4.0
0.02
4.0
3.0
15
special steel
hardened and ground
HRc 63±1
SCHOLZ MECHANIK 84
84
SM 1002-1A01.20
1.20
8
16
2.5
20
10
1.25
1.0
4.0
0.02
4.0
3.0
15
special steel
hardened and ground
HRc 63±1
SCHOLZ MECHANIK 103932
103932
SM 1002-1A01.25
1.25
8
16
2.5
20
10
1.25
1.0
4.0
0.02
4.0
3.0
15
special steel
hardened and ground
HRc 63±1
SCHOLZ MECHANIK 86
86
SM 1002-1A01.30
1.30
8
16
2.5
20
10
1.25
1.0
4.0
0.02
4.0
3.0
15
special steel
hardened and ground
HRc 63±1
SCHOLZ MECHANIK 87
87
SM 1002-1A01.40
1.40
8
16
2.5
20
10
1.25
1.0
4.0
0.02
4.0
3.0
15
special steel
hardened and ground
HRc 63±1
SCHOLZ MECHANIK 88
88
SM 1002-1A01.50
1.50
8
16
2.5
20
10
1.25
1.0
4.0
0.02
4.0
3.0
15
special steel
hardened and ground
HRc 63±1
SCHOLZ MECHANIK 89
89
SM 1002-1A01.60
1.60
8
16
2.5
20
10
1.25
1.0
4.0
0.02
4.0
3.0
15
special steel
hardened and ground
HRc 63±1
SCHOLZ MECHANIK 16083
16083
SM 1002-1A01.70
1.70
8
16
2.5
20
10
1.25
1.0
4.0
0.02
4.0
3.0
15
special steel
hardened and ground
HRc 63±1
SCHOLZ MECHANIK 103933
103933
SM 1002-1A01.75
1.75
8
16
2.5
20
10
1.25
1.0
4.0
0.02
4.0
3.0
15
special steel
hardened and ground
HRc 63±1
SCHOLZ MECHANIK 90
90
SM 1002-1A01.80
1.80
8
16
2.5
20
10
1.25
1.0
4.0
0.02
4.0
3.0
15
special steel
hardened and ground
HRc 63±1
SCHOLZ MECHANIK 91
91
SM 1002-1A01.90
1.90
8
16
2.5
20
10
1.25
1.0
4.0
0.02
4.0
3.0
15
special steel
hardened and ground
HRc 63±1
SCHOLZ MECHANIK 14531
14531
SM 1002-1A02.00
2.00
8
16
2.5
20
10
1.25
1.0
4.0
0.02
4.0
3.0
15
special steel
hardened and ground
HRc 63±1
SCHOLZ MECHANIK 15703
15703
SM 1002-1A02.10
2.10
8
16
2.5
20
10
1.25
1.0
4.0
0.02
4.0
3.0
15
special steel
hardened and ground
HRc 63±1
SCHOLZ MECHANIK 21120
21120
SM 1002-1A02.20
2.20
8
16
2.5
20
10
1.25
1.0
4.0
0.02
4.0
3.0
15
special steel
hardened and ground
HRc 63±1
SCHOLZ MECHANIK 103934
103934
SM 1002-1A02.25
2.25
8
16
2.5
20
10
1.25
1.0
4.0
0.02
4.0
3.0
15
special steel
hardened and ground
HRc 63±1
SCHOLZ MECHANIK 17957
17957
SM 1002-1A02.30
2.30
8
16
2.5
20
10
1.25
1.0
4.0
0.02
4.0
3.0
15
special steel
hardened and ground
HRc 63±1
SCHOLZ MECHANIK 15704
15704
SM 1002-1A02.40
2.40
8
16
2.5
20
10
1.25
1.0
4.0
0.02
4.0
3.0
15
special steel
hardened and ground
HRc 63±1
SCHOLZ MECHANIK 253
253
SM 1002-1A02.50
2.50
8
16
2.5
20
10
1.25
1.0
4.0
0.02
4.0
3.0
15
special steel
hardened and ground
HRc 63±1
SCHOLZ MECHANIK 254
254
SM 1002-1A02.60
2.60
8
16
2.5
20
10
1.25
1.0
4.0
0.02
4.0
3.0
15
special steel
hardened and ground
HRc 63±1
SCHOLZ MECHANIK 255
255
SM 1002-1A02.70
2.70
8
16
2.5
20
10
1.25
1.0
4.0
0.02
4.0
3.0
15
special steel
hardened and ground
HRc 63±1
SCHOLZ MECHANIK 256
256
SM 1002-1A02.75
2.75
8
16
2.5
20
10
1.25
1.0
4.0
0.02
4.0
3.0
15
special steel
hardened and ground
HRc 63±1
SCHOLZ MECHANIK 257
257
SM 1002-1A02.80
2.80
8
16
2.5
20
10
1.25
1.0
4.0
0.02
4.0
3.0
15
special steel
hardened and ground
HRc 63±1
SCHOLZ MECHANIK 258
258
SM 1002-1A02.90
2.90
8
16
2.5
20
10
1.25
1.0
4.0
0.02
4.0
3.0
15
special steel
hardened and ground
HRc 63±1
SCHOLZ MECHANIK 492
492
SM 1002-1A03.00
3.00
8
16
2.5
20
10
1.25
1.0
4.0
0.02
4.0
3.0
15
special steel
hardened and ground
HRc 63±1
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
DIN 508 - Nuts for T-slots (T-nuts)
AMF - ANDREAS MAIER Fellbach
17.04.2024
DIN508 - T-Nuts without thread
Berger Tools
29.05.2023
SM 1002-4 DIN 173 DIN 173 K and L Part 1 - Renewable drill bushing - Renewa...
SCHOLZ MECHANIK
22.09.2022
08920 - Push-in drill bushes, DIN 173, part 1, Form L
norelem
30.05.2024
08920 - Drill bushes push-in DIN 173
norelem
30.05.2024
DIN 404 - Steel 5.8
Böllhoff
26.10.2021
SM 1002-2 DIN 173 E - Renewable drill bushing - Renewable drill bushing
SCHOLZ MECHANIK
22.09.2022
SM 1001 DIN 172 / ISO 4247 - Headed drill bushing - Headed drill bushing
SCHOLZ MECHANIK
22.09.2022
Open
Jtekt North America
13.12.2018
DIN508 - T-Nuts
Berger Tools
29.05.2023
DIN 555 - Hexagon nuts
Chinese Manufacturers
27.05.2014
DIN 561 - Hexagon head set screws with small hexagon and dog point, form ZA
Fabory
21.04.2022
DIN 557 - Steel 5 zinc-plated
Böllhoff
26.10.2021
DIN 551 - Plastic Natural polyamide
Böllhoff
26.10.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表