您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
SCS- Black,(Steel S45C)
IWATA MFG. CO., LTD.
Standard Set Collars
With hole type
3 holes
Powered by
CAD模型選擇
{iwata/standard_set_collars/with_hole_type/3_holes/sslitc_3hfft_asmtab.prj},{NB=SCS1315CP3},{MAT=Steel,Black},{B=13},{L=15},{D=35},{D1=7.0},{R=6.00},{W=1.5},{X=11.0},{Y=6},{A=7.0},{S=6.6},{PCD=24},{SMX=C},{C=0.500},{NDM=6},{P=1.00},{P1=18},{PPATH=assemblies/slitc_3hfft_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
MAT
Material
ⁿ/ₐ
B
Inner diameter
[mm]
L
Length
[mm]
D
Outer diameter
[mm]
D1
Diameter
[mm]
R
[mm]
W
[mm]
X
[mm]
Y
[mm]
A
ⁿ/ₐ
S
Diameter
[mm]
PCD
[mm]
M
Set screw
ⁿ/ₐ
SOB
Size of bolt
ⁿ/ₐ
ORDERNUMBER
Order number
ⁿ/ₐ
SCS0608CP3
Steel,Black
6
8
20
3.4
3.00
1.0
6.0
4
3.5
3.5
13
M3 x P0.5
M3 x 10
SCS0608CP3
SCS0610CP3
Steel,Black
6
10
20
4.5
3.75
1.0
6.0
4
3.5
3.5
13
M4 x P0.7
M4 x 10
SCS0610CP3
SCS0808CP3
Steel,Black
8
8
25
3.4
3.00
1.5
8.0
5
4.5
4.5
16
M3 x P0.5
M3 x 10
SCS0808CP3
SCS0810CP3
Steel,Black
8
10
25
4.5
3.75
1.5
8.0
5
4.5
4.5
18
M4 x P0.7
M4 x 12
SCS0810CP3
SCS0812CP3
Steel,Black
8
12
28
5.5
4.50
1.5
8.5
5
5.0
5.5
18
M5 x P0.8
M5 x 16
SCS0812CP3
SCS0815CP3
Steel,Black
8
15
30
7.0
6.00
1.5
9.5
5
5.5
5.5
20
M6 x P1
M6 x 15
SCS0815CP3
SCS1010CP3
Steel,Black
10
10
30
4.5
3.75
1.5
9.0
5
6.0
5.5
20
M4 x P0.7
M4 x 12
SCS1010CP3
SCS1012CP3
Steel,Black
10
12
30
5.5
4.50
1.5
9.0
5
6.0
5.5
20
M5 x P0.8
M5 x 16
SCS1012CP3
SCS1015CP3
Steel,Black
10
15
35
7.0
6.00
1.5
11.0
6
7.0
6.6
24
M6 x P1
M6 x 18
SCS1015CP3
SCS1210CP3
Steel,Black
12
10
30
4.5
3.75
1.5
10.0
5
0.0
5.5
22
M4 x P0.7
M4 x 12
SCS1210CP3
SCS1212CP3
Steel,Black
12
12
30
5.5
4.50
1.5
10.0
5
0.0
5.5
22
M5 x P0.8
M5 x 16
SCS1212CP3
SCS1215CP3
Steel,Black
12
15
35
7.0
6.00
1.5
11.0
6
7.0
6.6
24
M6 x P1
M6 x 18
SCS1215CP3
SCS1310CP3
Steel,Black
13
10
30
4.5
3.75
1.5
10.0
5
7.0
4.5
22
M4 x P0.7
M4 x 12
SCS1310CP3
SCS1315CP3
Steel,Black
13
15
35
7.0
6.00
1.5
11.0
6
7.0
6.6
24
M6 x P1
M6 x 18
SCS1315CP3
SCS1510CP3
Steel,Black
15
10
32
4.5
3.75
1.5
11.0
6
0.0
4.5
24
M4 x P0.7
M4 x 12
SCS1510CP3
SCS1512CP3
Steel,Black
15
12
35
5.5
4.50
1.5
12.0
6
8.0
5.5
26
M5 x P0.8
M5 x 16
SCS1512CP3
SCS1515CP3
Steel,Black
15
15
40
7.0
6.00
1.5
13.0
8
9.0
6.6
28
M6 x P1
M6 x 20
SCS1515CP3
SCS1610CP3
Steel,Black
16
10
35
4.5
3.75
1.5
12.0
6
9.0
4.5
25
M4 x P0.7
M4 x 12
SCS1610CP3
SCS1612CP3
Steel,Black
16
12
35
5.5
4.50
1.5
12.0
6
0.0
5.5
26
M5 x P0.8
M5 x 16
SCS1612CP3
SCS1615CP3
Steel,Black
16
15
40
7.0
6.00
1.5
13.0
8
9.0
6.6
28
M6 x P1
M6 x 20
SCS1615CP3
SCS2010CP3
Steel,Black
20
10
40
4.5
3.75
1.5
14.0
7
0.0
5.5
30
M4 x P0.7
M4 x 16
SCS2010CP3
SCS2012CP3
Steel,Black
20
12
40
5.5
4.50
1.5
14.0
7
0.0
5.5
30
M5 x P0.8
M5 x 16
SCS2012CP3
SCS2015CP3
Steel,Black
20
15
45
7.0
6.00
1.5
15.0
8
0.0
6.6
34
M6 x P1
M6 x 20
SCS2015CP3
SCS2512CP3
Steel,Black
25
12
45
5.5
4.50
1.5
17.0
7
0.0
5.5
36
M5 x P0.8
M5 x 16
SCS2512CP3
SCS2515CP3
Steel,Black
25
15
50
7.0
6.00
1.5
18.0
10
0.0
6.6
38
M6 x P1
M6 x 25
SCS2515CP3
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
SCS- Black (Steel S45C)
IWATA MFG. CO., LTD.
13.01.2022
SCS- Black,(Steel S45C)
IWATA MFG. CO., LTD.
13.01.2022
SC- Black,(Steel S45C)
IWATA MFG. CO., LTD.
21.09.2023
SCS- Black,(Steel S45C)
IWATA MFG. CO., LTD.
21.09.2023
SCS- Black,(Steel S45C)
IWATA MFG. CO., LTD.
13.01.2022
SCS- Black,(Steel S45C)
IWATA MFG. CO., LTD.
13.01.2022
L type-M18
IWATA MFG. CO., LTD.
13.01.2022
CZ-CX Type
IWATA MFG. CO., LTD.
13.01.2022
L Compact type - M12
IWATA MFG. CO., LTD.
13.01.2022
Z shape HD type - M18
IWATA MFG. CO., LTD.
13.01.2022
SCS- SUS304 (Stainless)
IWATA MFG. CO., LTD.
13.01.2022
SCS- Black,(Steel S45C)
IWATA MFG. CO., LTD.
13.01.2022
SCS- SUS304 (Stainless)
IWATA MFG. CO., LTD.
21.09.2023
TKP18H14/15
Tsubakimoto Chain Co.
30.11.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表