您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Sita
Created: 01.05.2021
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Sita
SitaDSS Profi With Airstop - Siphonic drainage outlet
Sita
Siphonic drainage
SitaDSS Profi
Powered by
CAD模型選擇
{sita/ds/sita_dss_profi/sita_dss_profi_mit_air_asmtab.prj},{NB=SitaDSS 140200 (300,,0,0,0)},{VERS=1},{CORB=1},{DN=56},{OD=56},{A=30},{B=257},{DK=250},{TID=146},{TBMAX=80},{TBMIN=-20},{SA700ID06_=0},{SA700ID07_=0},{SA700ID08_=0},{SA700ID16_=0},{SA700ID17_=0},{SA700ID18_=1},{PREVIEW=sita_dss_profi_mit_airstop.png},{ARTNR1=140200},{DESC=SitaDSS Profi DN 56, Bitumen-Manschette},{ANS=Bitumen-Manschette},{DA=Kaltdach, Warmdach, Umkehrdach},{EA=Druckströmungsentwässerung},{SA=nein},{GDF=nein},{AG=nein},{UDF=ja},{FG=ja},{ILR=nein},{LFEW=Innenliegende Leitungsführung, Innenliegende Entwässerung},{SRWR=senkrecht},{BSO=nein},{NBB=nein},{SF=nein},{MANS=ja},{MAT=Polyurethan},{BHB=nein},{BF=rund},{DAAB=nein},{LOGLEVEL=300},{ZUB=},{AF=0},{ARTZUB=},{H=0.0},{HE=0}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Article number
ⁿ/ₐ
DESC
Description main article
ⁿ/ₐ
DN
Nominal diameter
[mm]
OD
External diameter
[mm]
A
Nozzel length
[mm]
B
Height
[mm]
DK
Opening/Core borehole
[mm]
ANS
Connection
ⁿ/ₐ
DA
Kind of roof
ⁿ/ₐ
EA
Kind of drainage
ⁿ/ₐ
SA
Refurbishment
ⁿ/ₐ
GDF
used roof area
ⁿ/ₐ
AG
Parapet outlet
ⁿ/ₐ
UDF
unused roof area
ⁿ/ₐ
FG
Roof outlet
ⁿ/ₐ
ILR
internal gutter
ⁿ/ₐ
LFEW
Pipe direction/ drainage (internal, external)
ⁿ/ₐ
SRWR
Vertical/Angled
ⁿ/ₐ
BSO
Request of fire protection after DIN 18234 or industrial construction guidline
ⁿ/ₐ
NBB
Non-flammable
ⁿ/ₐ
SF
Screw-on flange
ⁿ/ₐ
MANS
Connection sleeve
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
BHB
Heated
ⁿ/ₐ
BF
Nozzel cross section
ⁿ/ₐ
DAAB
Construction height
ⁿ/ₐ
RB
Revision element
ⁿ/ₐ
NNEW
For emergency drainage
ⁿ/ₐ
TID
Pot inner diameter
[mm]
TBMAX
Temperature resistance, max.
[°C]
TBMIN
Temperature resistance, min.
[°C]
BLK
Load rating class
ⁿ/ₐ
BK
Material class
ⁿ/ₐ
SA100ID04
Design of roof drains
ⁿ/ₐ
SA110ID04
Outlet for floor, Roof and sanitary objekts - series designation
ⁿ/ₐ
SA200ID03
Nozzle execution
ⁿ/ₐ
SA250ID03
Kind of drainage
ⁿ/ₐ
SA260ID03
Nozzel gradient
ⁿ/ₐ
SA300ID03
Type of roof outlet
ⁿ/ₐ
SA350ID03
Thermal insulation
ⁿ/ₐ
SA360ID03
Trace heating
ⁿ/ₐ
SA400ID03
Material of outlet
ⁿ/ₐ
SA450ID03
Surface of roof outlet
ⁿ/ₐ
SA500ID03
Option of sealing
ⁿ/ₐ
SA550ID03
Drain trap
ⁿ/ₐ
SA700ID04
Product name
ⁿ/ₐ
SA700ID06
Set article from combination of outlet and extension unit
ⁿ/ₐ
SA700ID07
Potential equalisation (erthing connection) available
ⁿ/ₐ
SA700ID08
Electrical connection
ⁿ/ₐ
SA700ID16
Fire resistance class retrofit
ⁿ/ₐ
SA700ID17
Fire resistance class
ⁿ/ₐ
SA700ID18
Load rating class drains, covers and top frames
ⁿ/ₐ
SA810ID04
Datanorm number
ⁿ/ₐ
SA810ID06
GTIN number
ⁿ/ₐ
SA810ID10
Beschreibungs-/Ergänzungstext zur Bestellnummer
ⁿ/ₐ
SitaDSS Profi With Airsto...
140200
SitaDSS Profi DN 56, Bitu...
56
56
30
257
250
bitumen-connection sleeve
Ventilated flat roof, ins...
Siphonic drainage
no
no
no
yes
yes
no
Internal piping, internal...
Vertical
no
no
no
yes
Polyurethane
no
round
no
no
no
146
80
-20
H 1,5 - max. 150 kg / 1,5...
Euroclass E / B2 normal f...
Roof drains without drain...
SitaDSS Profi
Vertical
negative pressure
0°
Centered drain
without thermal insulatio...
without heating
Plastic
untreated
with factory provided con...
without drain trap
SitaDSS Profi DN 56, Bitu...
no
no
no
no
no fire-resistance gradin...
H 1,5
140200
4027563023433
SitaDSS Profi siphonic dr...
SitaDSS Profi With Airsto...
140201
SitaDSS Profi DN 56, Resi...
56
56
30
257
250
Resitrix CL-connection sl...
Ventilated flat roof, ins...
Siphonic drainage
no
no
no
yes
yes
no
Internal piping, internal...
Vertical
no
no
no
yes
Polyurethane
no
round
no
no
no
146
80
-20
H 1,5 - max. 150 kg / 1,5...
Euroclass E / B2 normal f...
Roof drains without drain...
SitaDSS Profi
Vertical
negative pressure
0°
Centered drain
without thermal insulatio...
without heating
Plastic
untreated
with factory provided con...
without drain trap
SitaDSS Profi DN 56, Resi...
no
no
no
no
no fire-resistance gradin...
H 1,5
140201
4027563692608
SitaDSS Profi siphonic dr...
SitaDSS Profi With Airsto...
140203
SitaDSS Profi DN 56, Quic...
56
56
30
257
250
QuickSeam SA Flashing-con...
Ventilated flat roof, ins...
Siphonic drainage
no
no
no
yes
yes
no
Internal piping, internal...
Vertical
no
no
no
yes
Polyurethane
no
round
no
no
no
146
80
-20
H 1,5 - max. 150 kg / 1,5...
Euroclass E / B2 normal f...
Roof drains without drain...
SitaDSS Profi
Vertical
negative pressure
0°
Centered drain
without thermal insulatio...
without heating
Plastic
untreated
with factory provided con...
without drain trap
SitaDSS Profi DN 56, Quic...
no
no
no
no
no fire-resistance gradin...
H 1,5
140203
4027563707425
SitaDSS Profi siphonic dr...
SitaDSS Profi With Airsto...
140210
SitaDSS Profi DN 56, PVC ...
56
56
30
257
250
PVC-connection sleeve
Ventilated flat roof, ins...
Siphonic drainage
no
no
no
yes
yes
no
Internal piping, internal...
Vertical
no
no
no
yes
Polyurethane
no
round
no
no
no
146
80
-20
H 1,5 - max. 150 kg / 1,5...
Euroclass E / B2 normal f...
Roof drains without drain...
SitaDSS Profi
Vertical
negative pressure
0°
Centered drain
without thermal insulatio...
without heating
Plastic
untreated
with factory provided con...
without drain trap
SitaDSS Profi DN 56, PVC ...
no
no
no
no
no fire-resistance gradin...
H 1,5
140210
4027563023440
SitaDSS Profi siphonic dr...
SitaDSS Profi With Airsto...
140216
SitaDSS Profi DN 56, Poly...
56
56
30
257
250
Polyfin-connection sleeve
Ventilated flat roof, ins...
Siphonic drainage
no
no
no
yes
yes
no
Internal piping, internal...
Vertical
no
no
no
yes
Polyurethane
no
round
no
no
no
146
80
-20
H 1,5 - max. 150 kg / 1,5...
Euroclass E / B2 normal f...
Roof drains without drain...
SitaDSS Profi
Vertical
negative pressure
0°
Centered drain
without thermal insulatio...
without heating
Plastic
untreated
with factory provided con...
without drain trap
SitaDSS Profi DN 56, Poly...
no
no
no
no
no fire-resistance gradin...
H 1,5
140216
4027563036617
SitaDSS Profi siphonic dr...
SitaDSS Profi With Airsto...
140220
SitaDSS Profi DN 56, Wolf...
56
56
30
257
250
Wolfin IB-connection slee...
Ventilated flat roof, ins...
Siphonic drainage
no
no
no
yes
yes
no
Internal piping, internal...
Vertical
no
no
no
yes
Polyurethane
no
round
no
no
no
146
80
-20
H 1,5 - max. 150 kg / 1,5...
Euroclass E / B2 normal f...
Roof drains without drain...
SitaDSS Profi
Vertical
negative pressure
0°
Centered drain
without thermal insulatio...
without heating
Plastic
untreated
with factory provided con...
without drain trap
SitaDSS Profi DN 56, Wolf...
no
no
no
no
no fire-resistance gradin...
H 1,5
140220
4027563695227
SitaDSS Profi siphonic dr...
SitaDSS Profi With Airsto...
140224
SitaDSS Profi DN 56, Sarn...
56
56
30
257
250
Sarnafil-TG 66-15 beige-c...
Ventilated flat roof, ins...
Siphonic drainage
no
no
no
yes
yes
no
Internal piping, internal...
Vertical
no
no
no
yes
Polyurethane
no
round
no
no
no
146
80
-20
H 1,5 - max. 150 kg / 1,5...
Euroclass E / B2 normal f...
Roof drains without drain...
SitaDSS Profi
Vertical
negative pressure
0°
Centered drain
without thermal insulatio...
without heating
Plastic
untreated
with factory provided con...
without drain trap
SitaDSS Profi DN 56, Sarn...
no
no
no
no
no fire-resistance gradin...
H 1,5
140224
4027563036884
SitaDSS Profi siphonic dr...
SitaDSS Profi With Airsto...
140225
SitaDSS Profi DN 56, Eval...
56
56
30
257
250
Evalon V weiß-connection ...
Ventilated flat roof, ins...
Siphonic drainage
no
no
no
yes
yes
no
Internal piping, internal...
Vertical
no
no
no
yes
Polyurethane
no
round
no
no
no
146
80
-20
H 1,5 - max. 150 kg / 1,5...
Euroclass E / B2 normal f...
Roof drains without drain...
SitaDSS Profi
Vertical
negative pressure
0°
Centered drain
without thermal insulatio...
without heating
Plastic
untreated
with factory provided con...
without drain trap
SitaDSS Profi DN 56, Eval...
no
no
no
no
no fire-resistance gradin...
H 1,5
140225
4027563696743
SitaDSS Profi siphonic dr...
SitaDSS Profi With Airsto...
140230
SitaDSS Profi DN 56, O.C....
56
56
30
257
250
O.C. Plan 4230-connection...
Ventilated flat roof, ins...
Siphonic drainage
no
no
no
yes
yes
no
Internal piping, internal...
Vertical
no
no
no
yes
Polyurethane
no
round
no
no
no
146
80
-20
H 1,5 - max. 150 kg / 1,5...
Euroclass E / B2 normal f...
Roof drains without drain...
SitaDSS Profi
Vertical
negative pressure
0°
Centered drain
without thermal insulatio...
without heating
Plastic
untreated
with factory provided con...
without drain trap
SitaDSS Profi DN 56, O.C....
no
no
no
no
no fire-resistance gradin...
H 1,5
140230
4027563038949
SitaDSS Profi siphonic dr...
SitaDSS Profi With Airsto...
140231
SitaDSS Profi DN 56, Flag...
56
56
30
257
250
Flagon EP-S sandgrau-conn...
Ventilated flat roof, ins...
Siphonic drainage
no
no
no
yes
yes
no
Internal piping, internal...
Vertical
no
no
no
yes
Polyurethane
no
round
no
no
no
146
80
-20
H 1,5 - max. 150 kg / 1,5...
Euroclass E / B2 normal f...
Roof drains without drain...
SitaDSS Profi
Vertical
negative pressure
0°
Centered drain
without thermal insulatio...
without heating
Plastic
untreated
with factory provided con...
without drain trap
SitaDSS Profi DN 56, Flag...
no
no
no
no
no fire-resistance gradin...
H 1,5
140231
4027563040348
SitaDSS Profi siphonic dr...
SitaDSS Profi With Airsto...
140234
SitaDSS Profi DN 56, Rhep...
56
56
30
257
250
Rhepanol HG 18-connection...
Ventilated flat roof, ins...
Siphonic drainage
no
no
no
yes
yes
no
Internal piping, internal...
Vertical
no
no
no
yes
Polyurethane
no
round
no
no
no
146
80
-20
H 1,5 - max. 150 kg / 1,5...
Euroclass E / B2 normal f...
Roof drains without drain...
SitaDSS Profi
Vertical
negative pressure
0°
Centered drain
without thermal insulatio...
without heating
Plastic
untreated
with factory provided con...
without drain trap
SitaDSS Profi DN 56, Rhep...
no
no
no
no
no fire-resistance gradin...
H 1,5
140234
4027563030103
SitaDSS Profi siphonic dr...
SitaDSS Profi With Airsto...
140237
SitaDSS Profi DN 56, Eval...
56
56
30
257
250
Evalon V hellgrau-connect...
Ventilated flat roof, ins...
Siphonic drainage
no
no
no
yes
yes
no
Internal piping, internal...
Vertical
no
no
no
yes
Polyurethane
no
round
no
no
no
146
80
-20
H 1,5 - max. 150 kg / 1,5...
Euroclass E / B2 normal f...
Roof drains without drain...
SitaDSS Profi
Vertical
negative pressure
0°
Centered drain
without thermal insulatio...
without heating
Plastic
untreated
with factory provided con...
without drain trap
SitaDSS Profi DN 56, Eval...
no
no
no
no
no fire-resistance gradin...
H 1,5
140237
4027563028308
SitaDSS Profi siphonic dr...
SitaDSS Profi With Airsto...
140400
SitaDSS Profi DN 70, Bitu...
70
75
32
176
250
bitumen-connection sleeve
Ventilated flat roof, ins...
Siphonic drainage
no
no
no
yes
yes
no
Internal piping, internal...
Vertical
no
no
no
yes
Polyurethane
no
round
no
no
no
146
80
-20
H 1,5 - max. 150 kg / 1,5...
Euroclass E / B2 normal f...
Roof drains without drain...
SitaDSS Profi
Vertical
negative pressure
0°
Centered drain
without thermal insulatio...
without heating
Plastic
untreated
with factory provided con...
without drain trap
SitaDSS Profi DN 70, Bitu...
no
no
no
no
no fire-resistance gradin...
H 1,5
140400
4027563022559
SitaDSS Profi siphonic dr...
SitaDSS Profi With Airsto...
140401
SitaDSS Profi DN 70, Resi...
70
75
32
176
250
Resitrix CL-connection sl...
Ventilated flat roof, ins...
Siphonic drainage
no
no
no
yes
yes
no
Internal piping, internal...
Vertical
no
no
no
yes
Polyurethane
no
round
no
no
no
146
80
-20
H 1,5 - max. 150 kg / 1,5...
Euroclass E / B2 normal f...
Roof drains without drain...
SitaDSS Profi
Vertical
negative pressure
0°
Centered drain
without thermal insulatio...
without heating
Plastic
untreated
with factory provided con...
without drain trap
SitaDSS Profi DN 70, Resi...
no
no
no
no
no fire-resistance gradin...
H 1,5
140401
4027563706343
SitaDSS Profi siphonic dr...
SitaDSS Profi With Airsto...
140402
SitaDSS Profi DN 70, Ther...
70
75
32
176
250
Thermofin F15-connection ...
Ventilated flat roof, ins...
Siphonic drainage
no
no
no
yes
yes
no
Internal piping, internal...
Vertical
no
no
no
yes
Polyurethane
no
round
no
no
no
146
80
-20
H 1,5 - max. 150 kg / 1,5...
Euroclass E / B2 normal f...
Roof drains without drain...
SitaDSS Profi
Vertical
negative pressure
0°
Centered drain
without thermal insulatio...
without heating
Plastic
untreated
with factory provided con...
without drain trap
SitaDSS Profi DN 70, Ther...
no
no
no
no
no fire-resistance gradin...
H 1,5
140402
4027563705124
SitaDSS Profi siphonic dr...
SitaDSS Profi With Airsto...
140403
SitaDSS Profi DN 70, Quic...
70
75
32
176
250
QuickSeam SA Flashing-con...
Ventilated flat roof, ins...
Siphonic drainage
no
no
no
yes
yes
no
Internal piping, internal...
Vertical
no
no
no
yes
Polyurethane
no
round
no
no
no
146
80
-20
H 1,5 - max. 150 kg / 1,5...
Euroclass E / B2 normal f...
Roof drains without drain...
SitaDSS Profi
Vertical
negative pressure
0°
Centered drain
without thermal insulatio...
without heating
Plastic
untreated
with factory provided con...
without drain trap
SitaDSS Profi DN 70, Quic...
no
no
no
no
no fire-resistance gradin...
H 1,5
140403
4027563694572
SitaDSS Profi siphonic dr...
SitaDSS Profi With Airsto...
140404
SitaDSS Profi DN 70, Mape...
70
75
32
176
250
Mapeplan D 15-connection ...
Ventilated flat roof, ins...
Siphonic drainage
no
no
no
yes
yes
no
Internal piping, internal...
Vertical
no
no
no
yes
Polyurethane
no
round
no
no
no
146
80
-20
H 1,5 - max. 150 kg / 1,5...
Euroclass E / B2 normal f...
Roof drains without drain...
SitaDSS Profi
Vertical
negative pressure
0°
Centered drain
without thermal insulatio...
without heating
Plastic
untreated
with factory provided con...
without drain trap
SitaDSS Profi DN 70, Mape...
no
no
no
no
no fire-resistance gradin...
H 1,5
140404
4027563043189
SitaDSS Profi siphonic dr...
SitaDSS Profi With Airsto...
140405
SitaDSS Profi DN 70, Alko...
70
75
32
176
250
Alkortec-connection sleev...
Ventilated flat roof, ins...
Siphonic drainage
no
no
no
yes
yes
no
Internal piping, internal...
Vertical
no
no
no
yes
Polyurethane
no
round
no
no
no
146
80
-20
H 1,5 - max. 150 kg / 1,5...
Euroclass E / B2 normal f...
Roof drains without drain...
SitaDSS Profi
Vertical
negative pressure
0°
Centered drain
without thermal insulatio...
without heating
Plastic
untreated
with factory provided con...
without drain trap
SitaDSS Profi DN 70, Alko...
no
no
no
no
no fire-resistance gradin...
H 1,5
140405
4027563694930
SitaDSS Profi siphonic dr...
SitaDSS Profi With Airsto...
140406
SitaDSS Profi DN 70, Mape...
70
75
32
176
250
Mapeplan D 15-connection ...
Ventilated flat roof, ins...
Siphonic drainage
no
no
no
yes
yes
no
Internal piping, internal...
Vertical
no
no
no
yes
Polyurethane
no
round
no
no
no
146
80
-20
H 1,5 - max. 150 kg / 1,5...
Euroclass E / B2 normal f...
Roof drains without drain...
SitaDSS Profi
Vertical
negative pressure
0°
Centered drain
without thermal insulatio...
without heating
Plastic
untreated
with factory provided con...
without drain trap
SitaDSS Profi DN 70, Mape...
no
no
no
no
no fire-resistance gradin...
H 1,5
140406
4027563704608
SitaDSS Profi siphonic dr...
SitaDSS Profi With Airsto...
140409
SitaDSS Profi DN 70, Sika...
70
75
32
176
250
Sikaplan 15G-connection s...
Ventilated flat roof, ins...
Siphonic drainage
no
no
no
yes
yes
no
Internal piping, internal...
Vertical
no
no
no
yes
Polyurethane
no
round
no
no
no
146
80
-20
H 1,5 - max. 150 kg / 1,5...
Euroclass E / B2 normal f...
Roof drains without drain...
SitaDSS Profi
Vertical
negative pressure
0°
Centered drain
without thermal insulatio...
without heating
Plastic
untreated
with factory provided con...
without drain trap
SitaDSS Profi DN 70, Sika...
no
no
no
no
no fire-resistance gradin...
H 1,5
140409
4027563030493
SitaDSS Profi siphonic dr...
SitaDSS Profi With Airsto...
140410
SitaDSS Profi DN 70, PVC ...
70
75
32
176
250
PVC-connection sleeve
Ventilated flat roof, ins...
Siphonic drainage
no
no
no
yes
yes
no
Internal piping, internal...
Vertical
no
no
no
yes
Polyurethane
no
round
no
no
no
146
80
-20
H 1,5 - max. 150 kg / 1,5...
Euroclass E / B2 normal f...
Roof drains without drain...
SitaDSS Profi
Vertical
negative pressure
0°
Centered drain
without thermal insulatio...
without heating
Plastic
untreated
with factory provided con...
without drain trap
SitaDSS Profi DN 70, PVC ...
no
no
no
no
no fire-resistance gradin...
H 1,5
140410
4027563022566
SitaDSS Profi siphonic dr...
SitaDSS Profi With Airsto...
140416
SitaDSS Profi DN 70, Poly...
70
75
32
176
250
Polyfin-connection sleeve
Ventilated flat roof, ins...
Siphonic drainage
no
no
no
yes
yes
no
Internal piping, internal...
Vertical
no
no
no
yes
Polyurethane
no
round
no
no
no
146
80
-20
H 1,5 - max. 150 kg / 1,5...
Euroclass E / B2 normal f...
Roof drains without drain...
SitaDSS Profi
Vertical
negative pressure
0°
Centered drain
without thermal insulatio...
without heating
Plastic
untreated
with factory provided con...
without drain trap
SitaDSS Profi DN 70, Poly...
no
no
no
no
no fire-resistance gradin...
H 1,5
140416
4027563694527
SitaDSS Profi siphonic dr...
SitaDSS Profi With Airsto...
140418
SitaDSS Profi DN 70, Tect...
70
75
32
176
250
Tectofin RG-connection sl...
Ventilated flat roof, ins...
Siphonic drainage
no
no
no
yes
yes
no
Internal piping, internal...
Vertical
no
no
no
yes
Polyurethane
no
round
no
no
no
146
80
-20
H 1,5 - max. 150 kg / 1,5...
Euroclass E / B2 normal f...
Roof drains without drain...
SitaDSS Profi
Vertical
negative pressure
0°
Centered drain
without thermal insulatio...
without heating
Plastic
untreated
with factory provided con...
without drain trap
SitaDSS Profi DN 70, Tect...
no
no
no
no
no fire-resistance gradin...
H 1,5
140418
4027563692332
SitaDSS Profi siphonic dr...
SitaDSS Profi With Airsto...
140420
SitaDSS Profi DN 70, Wolf...
70
75
32
176
250
Wolfin IB-connection slee...
Ventilated flat roof, ins...
Siphonic drainage
no
no
no
yes
yes
no
Internal piping, internal...
Vertical
no
no
no
yes
Polyurethane
no
round
no
no
no
146
80
-20
H 1,5 - max. 150 kg / 1,5...
Euroclass E / B2 normal f...
Roof drains without drain...
SitaDSS Profi
Vertical
negative pressure
0°
Centered drain
without thermal insulatio...
without heating
Plastic
untreated
with factory provided con...
without drain trap
SitaDSS Profi DN 70, Wolf...
no
no
no
no
no fire-resistance gradin...
H 1,5
140420
4027563697351
SitaDSS Profi siphonic dr...
SitaDSS Profi With Airsto...
140424
SitaDSS Profi DN 70, Sarn...
70
75
32
176
250
Sarnafil-TG 66-15 beige-c...
Ventilated flat roof, ins...
Siphonic drainage
no
no
no
yes
yes
no
Internal piping, internal...
Vertical
no
no
no
yes
Polyurethane
no
round
no
no
no
146
80
-20
H 1,5 - max. 150 kg / 1,5...
Euroclass E / B2 normal f...
Roof drains without drain...
SitaDSS Profi
Vertical
negative pressure
0°
Centered drain
without thermal insulatio...
without heating
Plastic
untreated
with factory provided con...
without drain trap
SitaDSS Profi DN 70, Sarn...
no
no
no
no
no fire-resistance gradin...
H 1,5
140424
4027563023693
SitaDSS Profi siphonic dr...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
SitaStandard vertical - Roof drain / gully
Sita
26.03.2024
SitaFireguard®Screw-on flange with dome grate - Fire protection outlet
Sita
26.03.2024
Fire protection sleeve - SitaMore
Sita
26.03.2024
SitaIndra Main drainage set mineral wool insulation body - Parapet outlet
Sita
26.03.2024
Retaining element for SitaStandard/SitaMulti - SitaMore
Sita
26.03.2024
Retaining element for SitaDSS Profi - SitaMore
Sita
26.03.2024
SitaDSS Profi Without Airstop - Siphonic drainage outlet
Sita
26.03.2024
SitaCompact Vertical - Balcony and terrace drainage rainwater outlet
Sita
26.03.2024
Roof drain for flat roof surfaces
KESSEL
21.11.2022
SitaDSS Indra Emergency drainage set Mineral wool insulating body - Emergen...
Sita
26.03.2024
SitaStandard stepped outlet - Conventional outlet
Sita
26.03.2024
SitaTurbo - Max
Sita
26.03.2024
SitaStandard vertical heated - Roof drain / gully
Sita
26.03.2024
Extension unit - SitaDSS Profi
Sita
26.03.2024
Show more
Previews
3D
Characteristics Graph
2D
下載CAD模型
生成CAD模型
生成PDF資料表