您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
español
français
português
English
QA認證資訊
目錄: Royme
Created: 08.11.2022
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Royme
SL Ø 14 - Light load
Royme
SPRINGS
Die springs
Metric springs to JIS B5012
Series SL
Powered by
CAD模型選擇
{royme/data/molle_per_stampi_1/molle_metriche_jis_b5012/sl/sl_14.prj},{NB=SL14-050(0)},{CODE=SL14-050},{DO=14.0},{DI=7.0},{LO=50},{RG=13.7},{SX=0.0},{S1=16.0},{F1=216},{S2=18.0},{F2=245},{SN=20.0},{FN=275},{SB=24.0},{FB=329},{MAT=Cr-Si},{BXH=3,20 x 1,55},{DE=13.3},{B=3.200},{H=1.550}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
CODE
-
ⁿ/ₐ
DO
Hole diameter
[mm]
DI
Rod diameter
[mm]
LO
Free length
[mm]
RG
Rate /±10%
[N/mm]
FX
Force
[N]
LX
Length at compression end
[mm]
S1
Recommended working deflection for long spring life
[mm]
F1
Force
[N]
S2
Recommended working deflection for medium spring life
[mm]
F2
Force
[N]
SN
Maximum operating deflection
[mm]
FN
Force
[N]
SB
Solid deflection
[mm]
MAT
Material
ⁿ/ₐ
BXH
Cross wire section
[mm]
DE
Approx. spring outside diameter
ⁿ/ₐ
H
[mm]
SL14-025
SL14-025
14.0
7.0
25
27.4
0.000
25.000
8.0
216
9.0
245
10.0
275
12.0
Cr-Si
3,20 x 1,55
13.3
1.550
SL14-030
SL14-030
14.0
7.0
30
22.9
0.000
30.000
9.6
216
10.8
245
12.0
275
14.4
Cr-Si
3,20 x 1,55
13.3
1.550
SL14-035
SL14-035
14.0
7.0
35
19.6
0.000
35.000
11.2
216
12.6
245
14.0
275
16.8
Cr-Si
3,20 x 1,55
13.3
1.550
SL14-040
SL14-040
14.0
7.0
40
17.2
0.000
40.000
12.8
216
14.4
245
16.0
275
19.2
Cr-Si
3,20 x 1,55
13.3
1.550
SL14-045
SL14-045
14.0
7.0
45
15.3
0.000
45.000
14.4
216
16.2
245
18.0
275
21.6
Cr-Si
3,20 x 1,55
13.3
1.550
SL14-050
SL14-050
14.0
7.0
50
13.7
0.000
50.000
16.0
216
18.0
245
20.0
275
24.0
Cr-Si
3,20 x 1,55
13.3
1.550
SL14-055
SL14-055
14.0
7.0
55
12.4
0.000
55.000
17.6
216
19.8
245
22.0
275
26.4
Cr-Si
3,20 x 1,55
13.3
1.550
SL14-060
SL14-060
14.0
7.0
60
11.5
0.000
60.000
19.2
216
21.6
245
24.0
275
28.8
Cr-Si
3,20 x 1,55
13.3
1.550
SL14-065
SL14-065
14.0
7.0
65
10.6
0.000
65.000
20.8
216
23.4
245
26.0
275
31.2
Cr-Si
3,20 x 1,55
13.3
1.550
SL14-070
SL14-070
14.0
7.0
70
9.8
0.000
70.000
22.4
216
25.2
245
28.0
275
33.6
Cr-Si
3,20 x 1,55
13.3
1.550
SL14-075
SL14-075
14.0
7.0
75
9.1
0.000
75.000
24.0
216
27.0
245
30.0
275
36.0
Cr-Si
3,20 x 1,55
13.3
1.550
SL14-080
SL14-080
14.0
7.0
80
8.5
0.000
80.000
25.6
216
28.8
245
32.0
275
38.4
Cr-Si
3,20 x 1,55
13.3
1.550
SL14-090
SL14-090
14.0
7.0
90
7.5
0.000
90.000
28.8
216
32.4
245
36.0
275
43.2
Cr-Si
3,20 x 1,55
13.3
1.550
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
VL Ø 16 - Extra light load
Royme
08.03.2023
SR Ø 17
Royme
08.03.2023
V Ø 1/2 - Light load
Special Springs
18.06.2020
TV Ø 13 - Light load
Royme
08.03.2023
TV Ø 5/8 - Light load
Special Springs
18.06.2020
VL Ø 13 - Extra light load
Special Springs
18.06.2020
Simalube
STJ Corporation
26.10.2023
Clamping
STJ Corporation
26.10.2023
Clamping
KANA (Katayama Chain)
27.06.2023
V Ø 13 - Light load
Special Springs
22.05.2024
SL Ø 20 - Light load
Royme
08.03.2023
SF Ø 18 - Extra light load
Royme
08.03.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表