您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
Nederlands
English
QA認證資訊
目錄: Fabory
Created: 19.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Fabory
DIN 479 - Square screws with short dog point
Fabory
1 Bolts & Hex cap screws
Powered by
CAD模型選擇
{fabory/1_bolts_and_hex_cap_screws/din_479.prj},{NB=Vierkantschraube DIN 479 M12x30(High)},{CNSORDERNO=01030.120.030},{D=12.000},{L=30.000},{FABNETWEIGHT=38.000},{PACKAGING=100},{K=12.000},{P=1.750},{S=13.000},{VARIANT=0},{DD=0},{A=5.250},{X=4.300},{DP=8.500},{E=17.000},{R=0.600},{Z=3.000},{RB=0.600},{NENNID=M12X30},{BRAND=Fabory},{STANDARD=DIN 479},{THREAD=Metric thread},{THREADDIRECTIO=Right},{STYLE=},{TYPE=Square head bolt with dog point},{BASICMATERIAL=Steel},{GRADE=8.8},{SURFACETREATME=Plain},{HEADSHAPE=Square head},{DRIVINGFEATURE=Square head},{COLOR=},{COMPARABLESTAN=NFE25-134},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=8715492017314},{INTRASTATCODE=7318159590},{ECLASS=23-11-06-21},{UNSPSC=31161612},{ETIM=EC002346},{LOD=High}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Article Number
ⁿ/ₐ
NENNID
Short description
ⁿ/ₐ
D
Nominal thread diameter
[mm]
L
Nominal length
[mm]
BRAND
Brand
ⁿ/ₐ
STANDARD
Standard
ⁿ/ₐ
THREAD
Thread (long)
ⁿ/ₐ
THREADDIRECTIO
Thread direction
ⁿ/ₐ
STYLE
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
BASICMATERIAL
Basic material
ⁿ/ₐ
GRADE
Material / Grade
ⁿ/ₐ
SURFACETREATME
Surface treatment (long)
ⁿ/ₐ
HEADSHAPE
Head shape
ⁿ/ₐ
DRIVINGFEATURE
Driving feature
ⁿ/ₐ
COLOR
Color
ⁿ/ₐ
CNSMASSEXACT
Nett weight
[kg]
COMPARABLESTAN
Comparable standards
ⁿ/ₐ
ADDITIONALINFO
Additional information
[mm]
ROHS
RoHs
ⁿ/ₐ
APPROVAL
Approval
[mm]
EANCODE
EAN code
ⁿ/ₐ
INTRASTATCODE
Intrastat
ⁿ/ₐ
ECLASS
eClass
ⁿ/ₐ
UNSPSC
ⁿ/ₐ
ETIM
ⁿ/ₐ
PACKAGING
Packaging Unit
[PCS]
K
Head height
[mm]
P
Threaded pitch
[mm]
S
Across-flats-dimension max.
[mm]
COMMODITYCODE
Commodity code
ⁿ/ₐ
NENN
ⁿ/ₐ
D3
Thread core diameter
[mm]
A
Distance from the last full form thread to the bearing face max.
[mm]
B
Thread length
[mm]
X
Length of the thread run-out
[mm]
DP
Diameter of the flat max.
[mm]
E
Width across corners max.
[mm]
R
Transition radius under head min.
[mm]
Z
Length of the pin min.
[mm]
RB
Shank radius
[mm]
Square screw DIN 479 M6x1...
01030.060.016
M6X16
6.000
16.000
Fabory
DIN 479
Metric thread
Right
Square head bolt with dog...
Steel
8.8
Plain
Square head
Square head
0.00441
NFE25-134
Y
8715492016966
7318159590
23-11-06-21
31161612
EC002346
200
6.000
1.000
6.000
7318159091
M6x16
4.773
3.000
11.500
2.500
4.000
8.000
0.250
1.500
0.250
Square screw DIN 479 M6x2...
01030.060.020
M6X20
6.000
20.000
Fabory
DIN 479
Metric thread
Right
Square head bolt with dog...
Steel
8.8
Plain
Square head
Square head
0.00510
NFE25-134
Y
8715492016973
7318159590
23-11-06-21
31161612
EC002346
200
6.000
1.000
6.000
7318159091
M6x20
4.773
3.000
15.500
2.500
4.000
8.000
0.250
1.500
0.250
Square screw DIN 479 M6x2...
01030.060.025
M6X25
6.000
25.000
Fabory
DIN 479
Metric thread
Right
Square head bolt with dog...
Steel
8.8
Plain
Square head
Square head
0.00597
NFE25-134
Y
8715492016980
7318159590
23-11-06-21
31161612
EC002346
200
6.000
1.000
6.000
7318159091
M6x25
4.773
3.000
20.500
2.500
4.000
8.000
0.250
1.500
0.250
Square screw DIN 479 M6x3...
01030.060.030
M6X30
6.000
30.000
Fabory
DIN 479
Metric thread
Right
Square head bolt with dog...
Steel
8.8
Plain
Square head
Square head
0.00684
NFE25-134
Y
8715492016997
7318159590
23-11-06-21
31161612
EC002346
200
6.000
1.000
6.000
7318159091
M6x30
4.773
3.000
25.500
2.500
4.000
8.000
0.250
1.500
0.250
Square screw DIN 479 M6x3...
01030.060.035
M6X35
6.000
35.000
Fabory
DIN 479
Metric thread
Right
Square head bolt with dog...
Steel
8.8
Plain
Square head
Square head
0.00771
NFE25-134
Y
8715492017000
7318159590
23-11-06-21
31161612
EC002346
200
6.000
1.000
6.000
7318159091
M6x35
4.773
3.000
30.500
2.500
4.000
8.000
0.250
1.500
0.250
Square screw DIN 479 M6x4...
01030.060.040
M6X40
6.000
40.000
Fabory
DIN 479
Metric thread
Right
Square head bolt with dog...
Steel
8.8
Plain
Square head
Square head
0.00858
NFE25-134
Y
8715492017017
7318159590
23-11-06-21
31161612
EC002346
200
6.000
1.000
6.000
7318159091
M6x40
4.773
3.000
35.500
2.500
4.000
8.000
0.250
1.500
0.250
Square screw DIN 479 M6x5...
01030.060.050
M6X50
6.000
50.000
Fabory
DIN 479
Metric thread
Right
Square head bolt with dog...
Steel
8.8
Plain
Square head
Square head
0.01030
NFE25-134
Y
8715492017031
7318159590
23-11-06-21
31161612
EC002346
200
6.000
1.000
6.000
7318159091
M6x50
4.773
3.000
45.500
2.500
4.000
8.000
0.250
1.500
0.250
Square screw DIN 479 M8x1...
01030.080.016
M8X16
8.000
16.000
Fabory
DIN 479
Metric thread
Right
Square head bolt with dog...
Steel
8.8
Plain
Square head
Square head
0.00900
NFE25-134
Y
8715492017079
7318159590
23-11-06-21
31161612
EC002346
200
8.000
1.250
8.000
7318159091
M8x16
6.466
3.750
10.250
3.200
5.500
10.000
0.400
2.000
0.400
Square screw DIN 479 M8x2...
01030.080.020
M8X20
8.000
20.000
Fabory
DIN 479
Metric thread
Right
Square head bolt with dog...
Steel
8.8
Plain
Square head
Square head
0.01020
NFE25-134
Y
8715492017086
7318159590
23-11-06-21
31161612
EC002346
200
8.000
1.250
8.000
7318159091
M8x20
6.466
3.750
14.250
3.200
5.500
10.000
0.400
2.000
0.400
Square screw DIN 479 M8x2...
01030.080.025
M8X25
8.000
25.000
Fabory
DIN 479
Metric thread
Right
Square head bolt with dog...
Steel
8.8
Plain
Square head
Square head
0.01170
NFE25-134
Y
8715492017093
7318159590
23-11-06-21
31161612
EC002346
200
8.000
1.250
8.000
7318159091
M8x25
6.466
3.750
19.250
3.200
5.500
10.000
0.400
2.000
0.400
Square screw DIN 479 M8x3...
01030.080.030
M8X30
8.000
30.000
Fabory
DIN 479
Metric thread
Right
Square head bolt with dog...
Steel
8.8
Plain
Square head
Square head
0.01330
NFE25-134
Y
8715492017109
7318159590
23-11-06-21
31161612
EC002346
200
8.000
1.250
8.000
7318159091
M8x30
6.466
3.750
24.250
3.200
5.500
10.000
0.400
2.000
0.400
Square screw DIN 479 M8x3...
01030.080.035
M8X35
8.000
35.000
Fabory
DIN 479
Metric thread
Right
Square head bolt with dog...
Steel
8.8
Plain
Square head
Square head
0.01490
NFE25-134
Y
8715492017116
7318159590
23-11-06-21
31161612
EC002346
200
8.000
1.250
8.000
7318159091
M8x35
6.466
3.750
29.250
3.200
5.500
10.000
0.400
2.000
0.400
Square screw DIN 479 M8x4...
01030.080.040
M8X40
8.000
40.000
Fabory
DIN 479
Metric thread
Right
Square head bolt with dog...
Steel
8.8
Plain
Square head
Square head
0.01640
NFE25-134
Y
8715492017123
7318159590
23-11-06-21
31161612
EC002346
200
8.000
1.250
8.000
7318159091
M8x40
6.466
3.750
34.250
3.200
5.500
10.000
0.400
2.000
0.400
Square screw DIN 479 M8x5...
01030.080.050
M8X50
8.000
50.000
Fabory
DIN 479
Metric thread
Right
Square head bolt with dog...
Steel
8.8
Plain
Square head
Square head
0.01950
NFE25-134
Y
8715492017147
7318159590
23-11-06-21
31161612
EC002346
200
8.000
1.250
8.000
7318159091
M8x50
6.466
3.750
44.250
3.200
5.500
10.000
0.400
2.000
0.400
Square screw DIN 479 M8x6...
01030.080.060
M8X60
8.000
60.000
Fabory
DIN 479
Metric thread
Right
Square head bolt with dog...
Steel
8.8
Plain
Square head
Square head
0.02270
NFE25-134
Y
8715492017154
7318159590
23-11-06-21
31161612
EC002346
100
8.000
1.250
8.000
7318159091
M8x60
6.466
3.750
54.250
3.200
5.500
10.000
0.400
2.000
0.400
Square screw DIN 479 M10x...
01030.100.016
M10X16
10.000
16.000
Fabory
DIN 479
Metric thread
Right
Square head bolt with dog...
Steel
8.8
Plain
Square head
Square head
0.01550
NFE25-134
Y
8715492017178
7318159590
23-11-06-21
31161612
EC002346
200
10.000
1.500
10.000
7318159091
M10x16
8.160
4.500
9.000
3.800
7.000
13.000
0.400
2.500
0.400
Square screw DIN 479 M10x...
01030.100.020
M10X20
10.000
20.000
Fabory
DIN 479
Metric thread
Right
Square head bolt with dog...
Steel
8.8
Plain
Square head
Square head
0.01740
NFE25-134
Y
8715492017185
7318159590
23-11-06-21
31161612
EC002346
200
10.000
1.500
10.000
7318159091
M10x20
8.160
4.500
13.000
3.800
7.000
13.000
0.400
2.500
0.400
Square screw DIN 479 M10x...
01030.100.025
M10X25
10.000
25.000
Fabory
DIN 479
Metric thread
Right
Square head bolt with dog...
Steel
8.8
Plain
Square head
Square head
0.01980
NFE25-134
Y
8715492017192
7318159590
23-11-06-21
31161612
EC002346
200
10.000
1.500
10.000
7318159091
M10x25
8.160
4.500
18.000
3.800
7.000
13.000
0.400
2.500
0.400
Square screw DIN 479 M10x...
01030.100.030
M10X30
10.000
30.000
Fabory
DIN 479
Metric thread
Right
Square head bolt with dog...
Steel
8.8
Plain
Square head
Square head
0.02230
NFE25-134
Y
8715492017208
7318159590
23-11-06-21
31161612
EC002346
200
10.000
1.500
10.000
7318159091
M10x30
8.160
4.500
23.000
3.800
7.000
13.000
0.400
2.500
0.400
Square screw DIN 479 M10x...
01030.100.035
M10X35
10.000
35.000
Fabory
DIN 479
Metric thread
Right
Square head bolt with dog...
Steel
8.8
Plain
Square head
Square head
0.02480
NFE25-134
Y
8715492017215
7318159590
23-11-06-21
31161612
EC002346
200
10.000
1.500
10.000
7318159091
M10x35
8.160
4.500
28.000
3.800
7.000
13.000
0.400
2.500
0.400
Square screw DIN 479 M10x...
01030.100.040
M10X40
10.000
40.000
Fabory
DIN 479
Metric thread
Right
Square head bolt with dog...
Steel
8.8
Plain
Square head
Square head
0.02730
NFE25-134
Y
8715492017222
7318159590
23-11-06-21
31161612
EC002346
100
10.000
1.500
10.000
7318159091
M10x40
8.160
4.500
33.000
3.800
7.000
13.000
0.400
2.500
0.400
Square screw DIN 479 M10x...
01030.100.045
M10X45
10.000
45.000
Fabory
DIN 479
Metric thread
Right
Square head bolt with dog...
Steel
8.8
Plain
Square head
Square head
0.02970
NFE25-134
Y
8715492017239
7318159590
23-11-06-21
31161612
EC002346
100
10.000
1.500
10.000
7318159091
M10x45
8.160
4.500
38.000
3.800
7.000
13.000
0.400
2.500
0.400
Square screw DIN 479 M10x...
01030.100.050
M10X50
10.000
50.000
Fabory
DIN 479
Metric thread
Right
Square head bolt with dog...
Steel
8.8
Plain
Square head
Square head
0.03220
NFE25-134
Y
8715492017246
7318159590
23-11-06-21
31161612
EC002346
100
10.000
1.500
10.000
7318159091
M10x50
8.160
4.500
43.000
3.800
7.000
13.000
0.400
2.500
0.400
Square screw DIN 479 M10x...
01030.100.060
M10X60
10.000
60.000
Fabory
DIN 479
Metric thread
Right
Square head bolt with dog...
Steel
8.8
Plain
Square head
Square head
0.03720
NFE25-134
Y
8715492017253
7318159590
23-11-06-21
31161612
EC002346
100
10.000
1.500
10.000
7318159091
M10x60
8.160
4.500
53.000
3.800
7.000
13.000
0.400
2.500
0.400
Square screw DIN 479 M10x...
01030.100.070
M10X70
10.000
70.000
Fabory
DIN 479
Metric thread
Right
Square head bolt with dog...
Steel
8.8
Plain
Square head
Square head
0.04056
NFE25-134
Y
8715492017260
7318159590
23-11-06-21
31161612
EC002346
100
10.000
1.500
10.000
7318159091
M10x70
8.160
4.500
63.000
3.800
7.000
13.000
0.400
2.500
0.400
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
DIN 561 - Hexagon head set screws with small hexagon and dog point, form ZA
Fabory
21.04.2022
DIN 7984 - Hexagon socket head cap screws with low head
Fabory
21.04.2022
Slot stone -N- - Accessories
RK Rose+Krieger
26.01.2024
DIN 479 - Steel 8.8
Böllhoff
26.10.2021
DIN 912 - Hexagon socket head cap screws
Fabory
13.02.2023
DIN 603 - Cup head square neck bolts
Fabory
21.04.2022
DIN 186 B - T-head bolts with square neck, form B
Fabory
13.02.2023
DIN 609 - Hexagon fits bolts with long thread
Fabory
21.04.2022
ISO 4014 (DIN 931) - Hexagon head bolts with shank, product groups A and B
Fabory
21.04.2022
EN 14399-4 - Hexagon set screws
Fabory
21.04.2022
Slot stone -R- - Accessories
RK Rose+Krieger
26.01.2024
DIN 6912 - Hexagon socket slotted head cap screws with center hole and low ...
Fabory
21.04.2022
ISO 4017 (DIN 933) - Hexagon bolts with thread to the head, product groups ...
Fabory
21.04.2022
DIN 315 F - Wing nuts, rounded wings
Fabory
13.02.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表