您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Jtekt North America
Created: 11.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Jtekt North America
TRA - Inch Series - Thrust Bearings Assemblies Washers
Jtekt North America
Needle Roller Bearings
Thrust Bearings, Assemblies, Washers
Powered by
CAD模型選擇
{jtekt/needle_roller_bearings/thrust_bearings_assemblies_washers/tra.prj},{NB=TRD-2233},{DESIGNATION=TRD-2233},{SHAFT=1.37500000},{DMM=34.93},{D1MM=52.37},{HMAXMM=3.12},{HMINMM=3.12},{SMAXMM=34.93},{SMINMM=34.85},{HMM=53.19},{WTKG=0.029},{WTLBS=0.065}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
DESIGNATION
Assembly Designation
ⁿ/ₐ
SHAFT
Shaft Dia.
[Inch]
D
d - Washer Inside Diameter
[mm/INCH]
D1
d1 - Washer Outer Diameter
[mm/INCH]
HMAX
h - Max. for Washer Width
[mm/INCH]
HMIN
h - Min. for Washer Width
[mm/INCH]
SMAX
S - Max. for Piloting
[mm/INCH]
SMIN
S - Min. for Piloting
[mm/INCH]
H
H - Dia. To Clear O.D.
[mm/INCH]
WEIGHT
Washer Wt.
[kg/lbs]
TRA-411
TRA-411
1/4
6.35 / 0.250
17.45 / 0.687
0.81 / 0.032
0.76 / 0.030
6.35 / 0.250
6.27 / 0.247
18.26 / 0.719
0.001 / 0.003
TRB-411
TRB-411
1/4
6.35 / 0.250
17.45 / 0.687
1.60 / 0.063
1.52 / 0.060
6.35 / 0.250
6.27 / 0.247
18.26 / 0.719
0.002 / 0.005
TRC-411
TRC-411
1/4
6.35 / 0.250
17.45 / 0.687
2.41 / 0.095
2.34 / 0.092
6.35 / 0.250
6.27 / 0.247
18.26 / 0.719
0.004 / 0.008
TRA-512
TRA-512
5/16
7.92 / 0.312
19.05 / 0.750
0.81 / 0.032
0.76 / 0.030
7.92 / 0.312
7.85 / 0.309
19.84 / 0.781
0.001 / 0.003
TRB-512
TRB-512
5/16
7.92 / 0.312
19.05 / 0.750
1.60 / 0.063
1.52 / 0.060
7.92 / 0.312
7.85 / 0.309
19.84 / 0.781
0.003 / 0.006
TRA-613
TRA-613
3/8
9.53 / 0.375
20.62 / 0.812
0.81 / 0.032
0.76 / 0.030
9.53 / 0.375
9.45 / 0.372
21.44 / 0.844
0.001 / 0.003
TRB-613
TRB-613
3/8
9.53 / 0.375
20.62 / 0.812
1.60 / 0.063
1.52 / 0.060
9.53 / 0.375
9.45 / 0.372
21.44 / 0.844
0.003 / 0.006
TRC-613
TRC-613
3/8
9.53 / 0.375
20.62 / 0.812
2.41 / 0.095
2.34 / 0.092
9.53 / 0.375
9.45 / 0.372
21.44 / 0.844
0.004 / 0.009
TRA-815
TRA-815
1/2
12.70 / 0.500
23.80 / 0.937
0.81 / 0.032
0.76 / 0.030
12.70 / 0.500
12.62 / 0.497
24.61 / 0.969
0.002 / 0.004
TRB-815
TRB-815
1/2
12.70 / 0.500
23.80 / 0.937
1.60 / 0.063
1.52 / 0.060
12.70 / 0.500
12.62 / 0.497
24.61 / 0.969
0.004 / 0.008
TRC-815
TRC-815
1/2
12.70 / 0.500
23.80 / 0.937
2.41 / 0.095
2.34 / 0.092
12.70 / 0.500
12.62 / 0.497
24.61 / 0.969
0.005 / 0.012
TRA-916
TRA-916
9/16
14.27 / 0.562
25.40 / 1.000
0.81 / 0.032
0.76 / 0.030
14.27 / 0.562
14.20 / 0.559
26.19 / 1.031
0.002 / 0.005
TRB-916
TRB-916
9/16
14.27 / 0.562
25.40 / 1.000
1.60 / 0.063
1.52 / 0.060
14.27 / 0.562
14.20 / 0.559
26.19 / 1.031
0.004 / 0.008
TRC-916
TRC-916
9/16
14.27 / 0.562
25.40 / 1.000
2.41 / 0.095
2.34 / 0.092
14.27 / 0.562
14.20 / 0.559
26.19 / 1.031
0.006 / 0.013
TRA-1018
TRA-1018
5/8
15.88 / 0.625
28.58 / 1.125
0.81 / 0.032
0.76 / 0.030
15.88 / 0.625
15.80 / 0.622
29.36 / 1.156
0.003 / 0.006
TRB-1018
TRB-1018
5/8
15.88 / 0.625
28.58 / 1.125
1.60 / 0.063
1.52 / 0.060
15.88 / 0.625
15.80 / 0.622
29.36 / 1.156
0.005 / 0.012
TRC-1018
TRC-1018
5/8
15.88 / 0.625
28.58 / 1.125
2.41 / 0.095
2.34 / 0.092
15.88 / 0.625
15.80 / 0.622
29.36 / 1.156
0.008 / 0.018
TRD-1018
TRD-1018
5/8
15.88 / 0.625
28.58 / 1.125
3.20 / 0.126
3.12 / 0.123
15.88 / 0.625
15.80 / 0.622
29.36 / 1.156
0.011 / 0.024
TRE-1018
TRE-1018
5/8
15.88 / 0.625
28.58 / 1.125
3.99 / 0.157
3.91 / 0.154
15.88 / 0.625
15.80 / 0.622
29.36 / 1.156
0.013 / 0.029
TRA-1220
TRA-1220
3/4
19.05 / 0.750
31.75 / 1.250
0.81 / 0.032
0.76 / 0.030
19.05 / 0.750
18.97 / 0.747
32.54 / 1.281
0.003 / 0.007
TRB-1220
TRB-1220
3/4
19.05 / 0.750
31.75 / 1.250
1.60 / 0.063
1.52 / 0.060
19.05 / 0.750
18.97 / 0.747
32.54 / 1.281
0.006 / 0.013
TRC-1220
TRC-1220
3/4
19.05 / 0.750
31.75 / 1.250
2.41 / 0.095
2.34 / 0.092
19.05 / 0.750
18.97 / 0.747
32.54 / 1.281
0.010 / 0.021
TRD-1220
TRD-1220
3/4
19.05 / 0.750
31.75 / 1.250
3.20 / 0.126
3.12 / 0.123
19.05 / 0.750
18.97 / 0.747
32.54 / 1.281
0.012 / 0.026
TRE-1220
TRE-1220
3/4
19.05 / 0.750
31.75 / 1.250
3.99 / 0.157
3.91 / 0.154
19.05 / 0.750
18.97 / 0.747
32.54 / 1.281
0.015 / 0.033
TRA-1423
TRA-1423
7/8
22.23 / 0.875
36.50 / 1.437
0.81 / 0.032
0.76 / 0.030
22.23 / 0.875
22.15 / 0.872
37.31 / 1.469
0.004 / 0.009
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
N
Jtekt North America
13.12.2018
NF
Jtekt North America
13.12.2018
NU
Jtekt North America
13.12.2018
NJ
Jtekt North America
13.12.2018
NTA - Inch Series - Thrust Bearings Assemblies Washers
Jtekt North America
13.12.2018
Inch
NSK Rolling Bearing
07.06.2024
NTA, NTC Series
JTEKT Corporation(Koyo)
22.12.2017
DU Bushes inch - Bushes inch
GGB
13.03.2024
B, BH, M-1, MH-1 - Inch Series - Drawn Cup Needle Roller Bearings
Jtekt North America
13.12.2018
HK,HK..ZWD,HMK,HMK..ZWD (Open-end)
NTN Corporation
17.10.2023
J, JH, MJ-1, MJH-1 - Inch Series - Drawn Cup Needle Roller Bearings
Jtekt North America
13.12.2018
Disc Spring - according to DIN and other standards
Febrotec
16.05.2024
TDO type
JTEKT Corporation(Koyo)
16.01.2019
with Setscrew
JTEKT Corporation(Koyo)
16.01.2019
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表