您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
TSS Type TRU - Radial Oil Seal TRU
Trelleborg
Industrial Sealing Systems
Rotary Seals
Radial oil seal
TSS Type TRU
Powered by
CAD模型選擇
{trelleborg_sealing_solutions/industrial_sealing_systems/rotationsdichtungen/radial_wellendichtring/tru/rwdr_tru_asmtab.prj},{NB=TRU000420-N7MM (0)},{IDNR=},{PARTNO=TRU000420},{D1=42},{D2=62},{B=7.0},{NUT=0},{MC=N7MM},{OM1=Stahlblech},{BSNBR=X},{BSFKM=-},{PPATH=rwdr_tru_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNO
Part No.
ⁿ/ₐ
D1
Shaft diameter h11
[mm]
D2
Bore diameter H8
[mm]
B
Ring width
[mm]
B1
Groove Width
[mm]
B2
Groove Width
[mm]
OM1
Standard metal insert material
ⁿ/ₐ
OM2
Standard spring
ⁿ/ₐ
TRU000080-N7MM
TRU000080
8
22
7.0
5.950
7.30
Carbon steel
Carbon steel
TRU200120-N7MM
TRU200120
12
22
6.0
5.100
6.30
Carbon steel
Carbon steel
TRU000120-N7MM
TRU000120
12
22
7.0
5.950
7.30
Carbon steel
Carbon steel
TRU100150-N7MM
TRU100150
15
25
6.0
5.100
6.30
Carbon steel
Carbon steel
TRU000160-N7MM
TRU000160
16
28
6.0
5.100
6.30
Carbon steel
Carbon steel
TRU000170-N7MM
TRU000170
17
28
6.0
5.100
6.30
Carbon steel
Carbon steel
TRU200200-VCBV
TRU200200
20
30
7.0
5.950
7.30
Carbon steel
Stainless steel
TRU300200-VCBV
TRU300200
20
35
6.0
5.100
6.30
Carbon steel
Stainless steel
TRU100200-N7MM
TRU100200
20
35
7.0
5.950
7.30
Carbon steel
Carbon steel
TRU000200-N7MM
TRU000200
20
40
6.0
5.100
6.30
Carbon steel
Carbon steel
TRU100220-N7MM
TRU100220
22
32
7.0
5.950
7.30
Carbon steel
Carbon steel
TRU200220-N7MM
TRU200220
22
42
7.0
5.950
7.30
Carbon steel
Carbon steel
TRU000220-N7MM
TRU000220
22
47
7.0
5.950
7.30
Carbon steel
Carbon steel
TRU000230-VCBV
TRU000230
23
40
6.0
5.100
6.30
Carbon steel
Stainless steel
TRU000250-N7MM
TRU000250
25
40
7.0
5.950
7.30
Carbon steel
Carbon steel
TRU000280-VCBV
TRU000280
28
40
6.0
5.100
6.30
Carbon steel
Stainless steel
TRU100280-N7MM
TRU100280
28
47
7.0
5.950
7.30
Carbon steel
Carbon steel
TRU000290-VCBV
TRU000290
29
40
6.0
5.100
6.30
Carbon steel
Stainless steel
TRU000300-N7MM
TRU000300
30
42
6.0
5.100
6.30
Carbon steel
Carbon steel
TRU200300-N7MM
TRU200300
30
47
7.0
5.950
7.30
Carbon steel
Carbon steel
TRU100300-N7MM
TRU100300
30
47
8.0
6.800
8.30
Carbon steel
Carbon steel
TRU000350-VCBV
TRU000350
35
47
7.0
5.950
7.30
Carbon steel
Stainless steel
TRU300350-N7MM
TRU300350
35
50
7.5
6.375
7.80
Carbon steel
Carbon steel
TRU100350-N7MM
TRU100350
35
52
6.0
5.100
6.30
Carbon steel
Carbon steel
TRU200350-N7MM
TRU200350
35
56
12.0
10.200
12.30
Carbon steel
Carbon steel
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
TSS Type TRA (DIN 3760 Type A) - Radial Oil Seal TRA
Trelleborg
02.02.2018
TSS Type TRE (DIN 3760 Type AS) - Radial Oil Seal TRE
Trelleborg
02.02.2018
TSS Type TRC (DIN 3761 Type B) - Radial Oil Seal TRC
Trelleborg
02.02.2018
TSS Type TRD (DIN 3761 Type BS) - Radial Oil Seal TRD
Trelleborg
02.02.2018
TSS Type TRK - Radial Oil Seal TRK
Trelleborg
01.02.2018
TSS Type TRG - Radial Oil Seal TRG
Trelleborg
01.02.2018
TSS Type TRP - Radial Oil Seal TRP
Trelleborg
01.02.2018
TSS Type TRJ - Radial Oil Seal TRJ
Trelleborg
21.07.2023
Type A - V Ring
Trelleborg
21.07.2023
TSS Type TRL - Radial Oil Seal TRL
Trelleborg
21.07.2023
TSS Type TRB (DIN 3761 Type C) - Radial Oil Seal TRB
Trelleborg
02.02.2018
TSS Type TRQ - Radial Oil Seal TRQ
Trelleborg
01.02.2018
TSS Type TRF (DIN 3761 Type CS) - Radial Oil Seal TRF
Trelleborg
02.02.2018
SKF®-RKULG-20-50-CN-C3 - Single Row Deep Groove Ball Bearings SKF
MÄDLER
26.04.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表