您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
VX18 - Flow Control with swivelling push-in fitting
C Matic
Category Fittings
Function Fittings
VX Line - 316l Stainless Steel Function Fittings
Powered by
CAD模型選擇
{cmatic/typology/function_fittings/vx_line_316l_stainless_steel_function_fittings/vx18_flow_control_with_swivelling_push-in_fitting.prj},{NB=X4080C32},{NAME=X4080C32},{CODE=X4080C32},{TYPE=VX18 06 14},{MAT=316L Stainless Steel},{VAR_TUBO=6},{D1=G1/4},{D2=12},{D2IN=.472},{L1=6,4},{L1IN=.252},{L2=17,4},{L2IN=.685},{L3_MAX=39},{L3IN=1.535},{L4=24},{L4IN=.945},{CH=10},{G=42},{OZ=1.482},{FLOW=OUT},{WT=-20 ÷ 150},{WTF=-4 ÷ 302},{WP=10},{WPP=145},{CONF=RoHS},{AF=Pneumatic installations fed with filtered, lubricated air},{NBCUSTOM=X4080C32},{NNCUSTOM=VX18},{NTCUSTOM=Flow Control with swivelling push-in fitting},{LINACUSTOM=X4080C32},{STEPFILE=X4080C32},{PNGFILE=VX18},{DWGFILE=VX18},{NN=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
明細表
NAME
Name
ⁿ/ₐ
CODE
Code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
VAR_TUBO
Øe Tube
[mm]
D1
ⁿ/ₐ
D2
[mm]
D2IN
[in]
L1
[mm]
L1IN
[in]
L2
[mm]
L2IN
[in]
L3_MAX
[mm]
L3IN
[in]
L4
[mm]
L4IN
[in]
CH
[mm]
G
[g]
OZ
[oz]
FLOW
[Flow control]
WT
Working Temperature
[°C]
WTF
Working Temperature
[°F]
WP
Working Pressure (max)
[bar]
WPP
Working Pressure (max)
[psi]
CONF
Conformity
ⁿ/ₐ
AF
Application fields
ⁿ/ₐ
NN
[mm]
X4080B11
X4080B11
X4080B11
VX18 04 18
316L Stainless Steel
4
G1/8
9
.354
5,1
.201
15
.591
32,9
1.295
20,5
.807
9
26
.917
BID
-20 ÷ 150
-4 ÷ 302
10
145
RoHS
Pneumatic installations f...
0
X4080B31
X4080B31
X4080B31
VX18 06 18
316L Stainless Steel
6
G1/8
12
.472
5,1
.201
15
.591
32,9
1.295
22,5
.886
9
28,8
1.016
BID
-20 ÷ 150
-4 ÷ 302
10
145
RoHS
Pneumatic installations f...
0
X4080B32
X4080B32
X4080B32
VX18 06 14
316L Stainless Steel
6
G1/4
12
.472
6,4
.252
17,4
.685
39
1.535
24
.945
10
43,1
1.520
BID
-20 ÷ 150
-4 ÷ 302
10
145
RoHS
Pneumatic installations f...
0
X4080B41
X4080B41
X4080B41
VX18 08 18
316L Stainless Steel
8
G1/8
14
.551
5,1
.201
15
.591
32,9
1.295
23
.906
9
29,5
1.041
BID
-20 ÷ 150
-4 ÷ 302
10
145
RoHS
Pneumatic installations f...
0
X4080B42
X4080B42
X4080B42
VX18 08 14
316L Stainless Steel
8
G1/4
14
.551
6,4
.252
17,4
.685
39
1.535
25
.984
10
45,4
1.601
BID
-20 ÷ 150
-4 ÷ 302
10
145
RoHS
Pneumatic installations f...
0
X4080B52
X4080B52
X4080B52
VX18 10 14
316L Stainless Steel
10
G1/4
16
.630
6,4
.252
17,4
.685
39
1.535
27
1.063
10
47
1.658
BID
-20 ÷ 150
-4 ÷ 302
10
145
RoHS
Pneumatic installations f...
0
X4080B53
X4080B53
X4080B53
VX18 10 38
316L Stainless Steel
10
G3/8
16
.630
7
.276
20
.787
50
1.969
26
1.024
14
85,2
3.005
BID
-20 ÷ 150
-4 ÷ 302
10
145
RoHS
Pneumatic installations f...
0
X4080C11
X4080C11
X4080C11
VX18 04 18
316L Stainless Steel
4
G1/8
9
.354
5,1
.201
15
.591
32,9
1.295
20,5
.807
9
25
.882
OUT
-20 ÷ 150
-4 ÷ 302
10
145
RoHS
Pneumatic installations f...
0
X4080C31
X4080C31
X4080C31
VX18 06 18
316L Stainless Steel
6
G1/8
12
.472
5,1
.201
15
.591
32,9
1.295
22,5
.886
9
27,9
.984
OUT
-20 ÷ 150
-4 ÷ 302
10
145
RoHS
Pneumatic installations f...
0
X4080C32
X4080C32
X4080C32
VX18 06 14
316L Stainless Steel
6
G1/4
12
.472
6,4
.252
17,4
.685
39
1.535
24
.945
10
42
1.482
OUT
-20 ÷ 150
-4 ÷ 302
10
145
RoHS
Pneumatic installations f...
0
X4080C41
X4080C41
X4080C41
VX18 08 18
316L Stainless Steel
8
G1/8
14
.551
5,1
.201
15
.591
32,9
1.295
23
.906
9
28,8
1.016
OUT
-20 ÷ 150
-4 ÷ 302
10
145
RoHS
Pneumatic installations f...
0
X4080C42
X4080C42
X4080C42
VX18 08 14
316L Stainless Steel
8
G1/4
14
.551
6,4
.252
17,4
.685
39
1.535
25
.984
10
43,5
1.534
OUT
-20 ÷ 150
-4 ÷ 302
10
145
RoHS
Pneumatic installations f...
0
X4080C52
X4080C52
X4080C52
VX18 10 14
316L Stainless Steel
10
G1/4
16
.630
6,4
.252
17,4
.685
39
1.535
27
1.063
10
44,8
1.580
OUT
-20 ÷ 150
-4 ÷ 302
10
145
RoHS
Pneumatic installations f...
0
X4080C53
X4080C53
X4080C53
VX18 10 38
316L Stainless Steel
10
G3/8
16
.630
7
.276
20
.787
50
1.969
26
1.024
14
80,5
2.840
OUT
-20 ÷ 150
-4 ÷ 302
10
145
RoHS
Pneumatic installations f...
0
X4080V11
X4080V11
X4080V11
VX18 04 18
316L Stainless Steel
4
G1/8
9
.354
5,1
.201
15
.591
32,9
1.295
20,5
.807
9
25
.882
IN
-20 ÷ 150
-4 ÷ 302
10
145
RoHS
Pneumatic installations f...
0
X4080V31
X4080V31
X4080V31
VX18 06 18
316L Stainless Steel
6
G1/8
12
.472
5,1
.201
15
.591
32,9
1.295
22,5
.886
9
27,9
.984
IN
-20 ÷ 150
-4 ÷ 302
10
145
RoHS
Pneumatic installations f...
0
X4080V32
X4080V32
X4080V32
VX18 06 14
316L Stainless Steel
6
G1/4
12
.472
6,4
.252
17,4
.685
39
1.535
24
.945
10
42
1.482
IN
-20 ÷ 150
-4 ÷ 302
10
145
RoHS
Pneumatic installations f...
0
X4080V41
X4080V41
X4080V41
VX18 08 18
316L Stainless Steel
8
G1/8
14
.551
5,1
.201
15
.591
32,9
1.295
23
.906
9
28,8
1.016
IN
-20 ÷ 150
-4 ÷ 302
10
145
RoHS
Pneumatic installations f...
0
X4080V42
X4080V42
X4080V42
VX18 08 14
316L Stainless Steel
8
G1/4
14
.551
6,4
.252
17,4
.685
39
1.535
25
.984
10
43,5
1.534
IN
-20 ÷ 150
-4 ÷ 302
10
145
RoHS
Pneumatic installations f...
0
X4080V52
X4080V52
X4080V52
VX18 10 14
316L Stainless Steel
10
G1/4
16
.630
6,4
.252
17,4
.685
39
1.535
27
1.063
10
44,8
1.580
IN
-20 ÷ 150
-4 ÷ 302
10
145
RoHS
Pneumatic installations f...
0
X4080V53
X4080V53
X4080V53
VX18 10 38
316L Stainless Steel
10
G3/8
16
.630
7
.276
20
.787
50
1.969
26
1.024
14
80,5
2.840
IN
-20 ÷ 150
-4 ÷ 302
10
145
RoHS
Pneumatic installations f...
0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Q11SA - Inside thread ball valve
Chinese Manufacturers
21.05.2014
MV29 - Flow control, high flow capacity
C Matic
11.03.2021
VX21 - Line flow control
C Matic
11.03.2021
VX24 - Ball Valve, female
C Matic
11.03.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表