您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
PV41 - Brass Flow Control with swivelling push-in fitting and Handwheel
C Matic
Category Fittings
Function Fittings
PV Line - Inch NPT Function Fittings
Powered by
CAD模型選擇
{cmatic/typology/function_fittings/pv_line_inch-npt_function_fittings/pv41_brass_flow_control_with_swivelling_push-in_fitting_and_handwheel.prj},{NB=24310C31},{SHA256=GGxrSUzXTHINOhuhYPtt+SRn1+kd39+rdG2pmUCyX90=},{INAME=24310c31},{NAME=24310c31},{NNCUSTOM=PV41},{NTCUSTOM=Brass Flow Control with swivelling push-in fitting and Handwheel},{NBCUSTOM=24310C31},{LINACUSTOM=24310C31},{STEPFILE=24310C31},{PNGFILE=PV41},{DWGFILE=PV41},{CODE=24310C31},{TYPE=PV41 1/4 1/8},{MAT=Brass Nickel Plated},{OD=1/4},{D1=1/8},{D2=12.0},{D2IN=.472},{L1=8.2},{L1IN=.323},{L2=21.2},{HEXIN=},{L2IN=.835},{L3MAX=22.5},{L3MAXIN=.886},{L4=51.8},{L4IN=2.039},{HEX=9/16},{G=38.0},{GOZ=1.340},{FLOW=OUT},{WT=-20 ÷ 70},{WTF=-4 ÷ 158},{WP=0 ÷ 10},{WPP=0 ÷ 145},{CONF=RoHS},{AF=Pneumatic installations fed with filtered, lubricated air}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
明細表
CODE
Code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
OD
Øe Tube
ⁿ/ₐ
D1
ⁿ/ₐ
D2
[mm]
D2IN
[in]
L1
[mm]
L1IN
[in]
L2
[mm]
HEXIN
ⁿ/ₐ
L2IN
[in]
L3MAX
[mm]
L3MAXIN
[in]
L4
[mm]
L4IN
[in]
HEX
ⁿ/ₐ
G
[gr.]
GOZ
[oz]
FLOW
ⁿ/ₐ
WT
Working Temperature
[°C]
WTF
Working Temperature
[°F]
WP
Working Pressure
[Bar]
WPP
Working Pressure
[psi]
CONF
Conformity
ⁿ/ₐ
AF
Application fields
ⁿ/ₐ
24310B10
24310B10
PV41 5/32 10-32
Brass Nickel Plated
5/32
10-32
9.5
.374
5.0
.197
13.5
.236
.531
18.5
.728
40.5
1.594
6
13.0
.459
BID
-20 ÷ 70
-4 ÷ 158
0 ÷ 10
0 ÷ 145
RoHS
Pneumatic installations f...
24310B11
24310B11
PV41 5/32 1/8
Brass Nickel Plated
5/32
1/8
9.5
.374
8.2
.323
21.2
.835
20.5
.807
51.8
2.039
9/16
37.0
1.305
BID
-20 ÷ 70
-4 ÷ 158
0 ÷ 10
0 ÷ 145
RoHS
Pneumatic installations f...
24310B31
24310B31
PV41 1/4 1/8
Brass Nickel Plated
1/4
1/8
12.0
.472
8.2
.323
21.2
.835
22.5
.886
51.8
2.039
9/16
37.5
1.323
BID
-20 ÷ 70
-4 ÷ 158
0 ÷ 10
0 ÷ 145
RoHS
Pneumatic installations f...
24310B32
24310B32
PV41 1/4 1/4
Brass Nickel Plated
1/4
1/4
12.0
.472
12.7
.500
26.7
1.051
24.0
.945
61.1
2.406
11/16
66.5
2.346
BID
-20 ÷ 70
-4 ÷ 158
0 ÷ 10
0 ÷ 145
RoHS
Pneumatic installations f...
24310B41
24310B41
PV41 5/16 1/8
Brass Nickel Plated
5/16
1/8
14.0
.551
8.2
.323
21.2
.835
23.0
.906
51.8
2.039
9/16
38.5
1.358
BID
-20 ÷ 70
-4 ÷ 158
0 ÷ 10
0 ÷ 145
RoHS
Pneumatic installations f...
24310B42
24310B42
PV41 5/16 1/4
Brass Nickel Plated
5/16
1/4
14.0
.551
12.7
.500
26.7
1.051
24.5
.965
61.1
2.406
11/16
66.5
2.346
BID
-20 ÷ 70
-4 ÷ 158
0 ÷ 10
0 ÷ 145
RoHS
Pneumatic installations f...
24310B52
24310B52
PV41 3/8 1/4
Brass Nickel Plated
3/8
1/4
16.0
.630
12.7
.500
26.7
1.051
26.5
1.043
61.1
2.406
11/16
70.0
2.469
BID
-20 ÷ 70
-4 ÷ 158
0 ÷ 10
0 ÷ 145
RoHS
Pneumatic installations f...
24310C10
24310C10
PV41 5/32 10-32
Brass Nickel Plated
5/32
10-32
9.5
.374
5.0
.197
13.5
.236
.531
18.5
.728
40.5
1.594
6
13.0
.459
OUT
-20 ÷ 70
-4 ÷ 158
0 ÷ 10
0 ÷ 145
RoHS
Pneumatic installations f...
24310C11
24310C11
PV41 5/32 1/8
Brass Nickel Plated
5/32
1/8
9.5
.374
8.2
.323
21.2
.835
20.5
.807
51.8
2.039
9/16
37.0
1.305
OUT
-20 ÷ 70
-4 ÷ 158
0 ÷ 10
0 ÷ 145
RoHS
Pneumatic installations f...
24310C31
24310C31
PV41 1/4 1/8
Brass Nickel Plated
1/4
1/8
12.0
.472
8.2
.323
21.2
.835
22.5
.886
51.8
2.039
9/16
38.0
1.340
OUT
-20 ÷ 70
-4 ÷ 158
0 ÷ 10
0 ÷ 145
RoHS
Pneumatic installations f...
24310C32
24310C32
PV41 1/4 1/4
Brass Nickel Plated
1/4
1/4
12.0
.472
12.7
.500
26.7
1.051
24.0
.945
61.1
2.406
11/16
66.5
2.346
OUT
-20 ÷ 70
-4 ÷ 158
0 ÷ 10
0 ÷ 145
RoHS
Pneumatic installations f...
24310C41
24310C41
PV41 5/16 1/8
Brass Nickel Plated
5/16
1/8
14.0
.551
8.2
.323
21.2
.835
23.0
.906
51.8
2.039
9/16
38.5
1.358
OUT
-20 ÷ 70
-4 ÷ 158
0 ÷ 10
0 ÷ 145
RoHS
Pneumatic installations f...
24310C42
24310C42
PV41 5/16 1/4
Brass Nickel Plated
5/16
1/4
14.0
.551
12.7
.500
26.7
1.051
24.5
.965
61.1
2.406
11/16
66.5
2.346
OUT
-20 ÷ 70
-4 ÷ 158
0 ÷ 10
0 ÷ 145
RoHS
Pneumatic installations f...
24310C52
24310C52
PV41 3/8 1/4
Brass Nickel Plated
3/8
1/4
16.0
.630
12.7
.500
26.7
1.051
26.5
1.043
61.1
2.406
11/16
70.0
2.469
OUT
-20 ÷ 70
-4 ÷ 158
0 ÷ 10
0 ÷ 145
RoHS
Pneumatic installations f...
24310V10
24310V10
PV41 5/32 10-32
Brass Nickel Plated
5/32
10-32
9.5
.374
5.0
.197
13.5
.236
.531
18.5
.728
40.5
1.594
6
13.0
.459
IN
-20 ÷ 70
-4 ÷ 158
0 ÷ 10
0 ÷ 145
RoHS
Pneumatic installations f...
24310V11
24310V11
PV41 5/32 1/8
Brass Nickel Plated
5/32
1/8
9.5
.374
8.2
.323
21.2
.835
20.5
.807
51.8
2.039
9/16
37.0
1.305
IN
-20 ÷ 70
-4 ÷ 158
0 ÷ 10
0 ÷ 145
RoHS
Pneumatic installations f...
24310V31
24310V31
PV41 1/4 1/8
Brass Nickel Plated
1/4
1/8
12.0
.472
8.2
.323
21.2
.835
22.5
.886
51.8
2.039
9/16
38.0
1.340
IN
-20 ÷ 70
-4 ÷ 158
0 ÷ 10
0 ÷ 145
RoHS
Pneumatic installations f...
24310V32
24310V32
PV41 1/4 1/4
Brass Nickel Plated
1/4
1/4
12.0
.472
12.7
.500
26.7
1.051
24.0
.945
61.1
2.406
11/16
66.5
2.346
IN
-20 ÷ 70
-4 ÷ 158
0 ÷ 10
0 ÷ 145
RoHS
Pneumatic installations f...
24310V41
24310V41
PV41 5/16 1/8
Brass Nickel Plated
5/16
1/8
14.0
.551
8.2
.323
21.2
.835
23.0
.906
51.8
2.039
9/16
38.5
1.358
IN
-20 ÷ 70
-4 ÷ 158
0 ÷ 10
0 ÷ 145
RoHS
Pneumatic installations f...
24310V42
24310V42
PV41 5/16 1/4
Brass Nickel Plated
5/16
1/4
14.0
.551
12.7
.500
26.7
1.051
24.5
.965
61.1
2.406
11/16
66.5
2.346
IN
-20 ÷ 70
-4 ÷ 158
0 ÷ 10
0 ÷ 145
RoHS
Pneumatic installations f...
24310V52
24310V52
PV41 3/8 1/4
Brass Nickel Plated
3/8
1/4
16.0
.630
12.7
.500
26.7
1.051
26.5
1.043
61.1
2.406
11/16
70.0
2.469
IN
-20 ÷ 70
-4 ÷ 158
0 ÷ 10
0 ÷ 145
RoHS
Pneumatic installations f...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
MV36 - Flow Control with Swivelling acetal push-in fitting and Handwheel
C Matic
11.03.2021
PVX18 - Flow Control with swivelling push-in fitting
C Matic
02.04.2021
Banjo elbows, parallel male thread with O-ring
Riegler
02.03.2015
Screw in Push Fittings - STV-WF G1/4-AG 10
Schmalz
12.09.2017
Banjo elbows, parallel male thread with O-ring (FPM)
Riegler
15.01.2018
KQ2V Universal Male Elbow - One-touch Fittings KQ2V Universal Male Elbow (G...
SMC
23.11.2021
MV41 - Brass Flow Control with swivelling push-in fitting and Handwheel
C Matic
16.05.2023
KQ2VF - Universal Female Elbow (Sealant)
SMC
28.09.2023
PV18 - Brass Flow Control with swivelling push-in fitting
C Matic
02.04.2021
MV20 - Flow Control with swivelling push-on fitting
C Matic
11.03.2021
WZT-K1_S55563-F119
Siemens Building Technologies EUROPEAN Portfolio
17.06.2024
MV39 - Flow Control with acetal push-in fitting
C Matic
11.03.2021
MV19 - Flow Control with acetal push-in fitting and Handwheel
C Matic
11.03.2021
MV38 - Flow Control with Swivelling acetal push-in fitting
C Matic
11.03.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表