您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
PVX18 - Flow Control with swivelling push-in fitting
C Matic
Category Fittings
Function Fittings
PV Line - Inch NPT Function Fittings
Powered by
CAD模型選擇
{cmatic/typology/function_fittings/pv_line_inch-npt_function_fittings/pvx18_flow_control_with_swivelling_push-in_fitting.prj},{NB=I4080C31},{SHA256=vnpRD6jS6wlKn8bLy0v68JXHgAJqtz+lpBmvvuYw9+E=},{INAME=i4080c31},{NAME=i4080c31},{NNCUSTOM=PVX18},{NTCUSTOM=Flow Control with swivelling push-in fitting},{NBCUSTOM=I4080C31},{LINACUSTOM=I4080C31},{STEPFILE=I4080C31},{PNGFILE=PVX18},{DWGFILE=PVX18},{CODE=I4080C31},{TIPO=PVX18 1/4 1/8},{MAT=316L Stainless Steel},{OD=1/4},{D1=1/8},{D2=12},{D2IN=.472},{L1=8.1},{L1IN=.319},{L2=21.1},{L2IN=.831},{L3=22.5},{L3IN=.886},{L4MAX=40.9},{L4MAXIN=1.610},{HEX=9/16},{G=-},{OZ=-},{FLOW=OUT},{WT=0 ÷ 150},{WTF=-4 ÷ 302},{WP=0 ÷ 10},{WPP=145},{CONF=RoHS},{AF=Pneumatic installations fed with filtered, lubricated air}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
CODE
Code
ⁿ/ₐ
TIPO
Type
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
OD
Øe Tube
ⁿ/ₐ
D1
ⁿ/ₐ
D2
[mm]
D2IN
[in]
L1
[mm]
L1IN
[in]
L2
[mm]
L2IN
[in]
L3
[mm]
L3IN
[in]
L4MAX
[mm]
L4MAXIN
[in]
HEX
ⁿ/ₐ
G
[g]
OZ
[oz]
FLOW
[Flow control]
WT
Working Temperature
[°C]
WTF
Working Temperature
[°F]
WP
Working Pressure
[bar]
WPP
Working Pressure (max)
[psi]
CONF
Conformity
ⁿ/ₐ
AF
Application fields
ⁿ/ₐ
I4080B31
I4080B31
PVX18 1/4 1/8
316L Stainless Steel
1/4
1/8
12
.472
8.1
.319
21.1
.831
22.5
.886
40.9
1.610
9/16
-
-
BID
0 ÷ 150
-4 ÷ 302
0 ÷ 10
145
RoHS
Pneumatic installations f...
I4080B32
I4080B32
PVX18 1/4 1/4
316L Stainless Steel
1/4
1/4
12
.472
12.7
.500
26.7
1.051
24.0
.945
49.1
1.933
11/16
-
-
BID
0 ÷ 150
-4 ÷ 302
0 ÷ 10
145
RoHS
Pneumatic installations f...
I4080B52
I4080B52
PVX18 3/8 1/4
316L Stainless Steel
3/8
1/4
16
.630
12.7
.500
26.7
1.051
27.0
1.063
49.1
1.933
11/16
-
-
BID
0 ÷ 150
-4 ÷ 302
0 ÷ 10
145
RoHS
Pneumatic installations f...
I4080C31
I4080C31
PVX18 1/4 1/8
316L Stainless Steel
1/4
1/8
12
.472
8.1
.319
21.1
.831
22.5
.886
40.9
1.610
9/16
-
-
OUT
0 ÷ 150
-4 ÷ 302
0 ÷ 10
145
RoHS
Pneumatic installations f...
I4080C32
I4080C32
PVX18 1/4 1/4
316L Stainless Steel
1/4
1/4
12
.472
12.7
.500
26.7
1.051
24.0
.945
49.1
1.933
11/16
-
-
OUT
0 ÷ 150
-4 ÷ 302
0 ÷ 10
145
RoHS
Pneumatic installations f...
I4080C52
I4080C52
PVX18 3/8 1/4
316L Stainless Steel
3/8
1/4
16
.630
12.7
.500
26.7
1.051
27.0
1.063
49.1
1.933
11/16
-
-
OUT
0 ÷ 150
-4 ÷ 302
0 ÷ 10
145
RoHS
Pneumatic installations f...
I4080V31
I4080V31
PVX18 1/4 1/8
316L Stainless Steel
1/4
1/8
12
.472
8.1
.319
21.1
.831
22.5
.886
40.9
1.610
9/16
-
-
IN
0 ÷ 150
-4 ÷ 302
0 ÷ 10
145
RoHS
Pneumatic installations f...
I4080V32
I4080V32
PVX18 1/4 1/4
316L Stainless Steel
1/4
1/4
12
.472
12.7
.500
26.7
1.051
24.0
.945
49.1
1.933
11/16
-
-
IN
0 ÷ 150
-4 ÷ 302
0 ÷ 10
145
RoHS
Pneumatic installations f...
I4080V52
I4080V52
PVX18 3/8 1/4
316L Stainless Steel
3/8
1/4
16
.630
12.7
.500
26.7
1.051
27.0
1.063
49.1
1.933
11/16
-
-
IN
0 ÷ 150
-4 ÷ 302
0 ÷ 10
145
RoHS
Pneumatic installations f...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
MV36 - Flow Control with Swivelling acetal push-in fitting and Handwheel
C Matic
11.03.2021
PV18 - Brass Flow Control with swivelling push-in fitting
C Matic
02.04.2021
PV41 - Brass Flow Control with swivelling push-in fitting and Handwheel
C Matic
09.09.2021
VX18 - Flow Control with swivelling push-in fitting
C Matic
11.03.2021
MV29 - Flow control, high flow capacity
C Matic
11.03.2021
Banjo elbows, parallel male thread with O-ring
Riegler
02.03.2015
Banjo elbows, parallel male thread with O-ring (FPM)
Riegler
15.01.2018
Screw in Push Fittings - STV-WF G1/4-AG 10
Schmalz
12.09.2017
MV41 - Brass Flow Control with swivelling push-in fitting and Handwheel
C Matic
16.05.2023
KQ2V Universal Male Elbow - One-touch Fittings KQ2V Universal Male Elbow (G...
SMC
23.11.2021
RA47 - Male-female-male tee
C Matic
11.03.2021
MV39 - Flow Control with acetal push-in fitting
C Matic
11.03.2021
MV18 - Brass Flow Control with swivelling push-in fitting
C Matic
16.05.2023
MV18 - Brass Flow Control with swivelling push-in fitting
C Matic
16.05.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表