您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
slovenčina
English
EDD/ES-ZK/ZZK - Swivel castor
Rollenbau
Extra Heavy Duty Castors
Series EDD/ED up to max. 8000 kg
EDD-Z
Powered by
CAD模型選擇
{rollenbau/1_extra_heavy_duty_castors/series_edd_ed/edd_z/edd_es_zk_zzk_asmtab.prj},{NB=EDD 151 ZZK},{ORDERNO=EDD 151 ZZK},{WDAB=150x50+50},{LC=1400},{H=210},{TP=200x160},{HS=160x120},{HD=15},{SR=135.0},{WB=Ball bearing},{WHEEL=151 LZK 17},{VER=1},{VERB=6},{VERP=6},{VERS=6},{TRANS=25.00},{PPATH=edd_z_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
NB
ⁿ/ₐ
ORDERNO
Article-number
ⁿ/ₐ
WDAB
Wheel-Ø A x width B
[mm]
LC
Load capacity
[kg]
H
Overall height H
[mm]
TP
Dimension of top plate
[mm]
HS
Hole spacing
[mm]
HD
Hole-Ø
[mm]
SR
Swivel radius
[mm]
WB
Wheel bearing
ⁿ/ₐ
EDD 75x62 ZK
EDD 75x62 ZK
EDD 75x62 ZK
75x62
470
127
135x110
105x80
13
92.5
Ball bearing
EDD 82x70 ZK
EDD 82x70 ZK
EDD 82x70 ZK
82x70
700
131
135x110
105x80
13
96.0
Ball bearing
EDD 100 ZZK
EDD 100 ZZK
EDD 100 ZZK
100x30+30
600
140
135x110
105x85
13
105.0
Ball bearing
EDD 125 ZZK
EDD 125 ZZK
EDD 125 ZZK
125x40+40
800
197
200x160
160x120
15
122.5
Ball bearing
EDD 150 ZZK
EDD 150 ZZK
EDD 150 ZZK
150x40+40
1000
210
200x160
160x120
15
135.0
Ball bearing
EDD 151 ZZK
EDD 151 ZZK
EDD 151 ZZK
150x50+50
1400
210
200x160
160x120
15
135.0
Ball bearing
EDD 200 ZZK
EDD 200 ZZK
EDD 200 ZZK
200x50+50
2000
270
255x205
210x160
17
170.0
Ball bearing
EDD 250 ZZK
EDD 250 ZZK
EDD 250 ZZK
250x60+60
2800
323
255x205
210x160
17
207.0
Ball bearing
EDD 251 ZZK
EDD 251 ZZK
EDD 251 ZZK
250x80+80
3500
356
255x205
210x160
17
215.0
Ball bearing
EDD 300 ZZK
EDD 300 ZZK
EDD 300 ZZK
300x70+70
3500
380
255x205
210x160
17
240.0
Ball bearing
ES 301 ZZK
ES 301 ZZK
ES 301 ZZK
300x100+100
4500
400
255x205
210x160
19
240.0
Ball bearing
EDD 400 ZZK
EDD 400 ZZK
EDD 400 ZZK
400x100+100
6200
564
255x205
210x160
21
290.0
Ball bearing
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
EDDF/ESF-ZK/ZZK - Fixed castor
Rollenbau
27.09.2017
EDD-EEK/LEEK - Swivel castor
Rollenbau
27.09.2017
EDF-TL - Fixed castor
Rollenbau
27.09.2017
330 RÜ-DEK/TPKX - Swivel castor
Rollenbau
12.01.2024
541 PT PU - Swivel castor with wheel brake
Rollenbau
27.09.2017
330 PT-DEK/TPKX - Swivel castor
Rollenbau
12.01.2024
EDD-PEK/PPEK - Swivel castor
Rollenbau
27.09.2017
476 M8/M10/M12 P - Swivel castor with wheel brake
Rollenbau
27.09.2017
475 PT P - Swivel castor
Rollenbau
27.09.2017
QDT-QK/CIB - Swivel castor with total lock
Rollenbau
12.01.2024
EDD-PK/PPK/PP/PPB - Swivel castor
Rollenbau
27.09.2017
EDF-ZSK - Fixed castor
Rollenbau
27.09.2017
551 M10/M12 PUEL - Swivel castor with total lock
Rollenbau
27.09.2017
541 PUEL - Swivel castor with wheel brake
Rollenbau
27.09.2017
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表